(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Tapered down to the top 2.5 to 3 threads, at the same pitch as machine screws.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Length L (mm) | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|
38,611 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 5 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
38,485 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 6 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
38,598 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 8 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
38,707 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 10 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
38,836 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 12 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
39,025 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 14 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
39,037 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 15 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
39,052 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 16 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
39,306 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 20 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
39,663 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 25 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
40,046 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 30 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
40,455 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 35 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
38,933 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 8 | [Copper Plating] German Brown plating | Low Quantity (can be purchased from one) | ||
39,060 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 10 | [Copper Plating] German Brown plating | Low Quantity (can be purchased from one) | ||
39,213 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 12 | [Copper Plating] German Brown plating | Low Quantity (can be purchased from one) | ||
1,499,760 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 15 Day(s) or more | 10 | 14 | [Copper Plating] German Brown plating | Box/package | ||
39,381 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 15 | [Copper Plating] German Brown plating | Low Quantity (can be purchased from one) | ||
39,477 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 16 | [Copper Plating] German Brown plating | Low Quantity (can be purchased from one) | ||
1,249,800 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 15 Day(s) or more | 10 | 10 | [Temper Color] Temper color | Box/package | ||
1,499,760 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 15 Day(s) or more | 10 | 12 | [Temper Color] Temper color | Box/package | ||
1,499,760 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 15 Day(s) or more | 10 | 14 | [Temper Color] Temper color | Box/package | ||
38,846 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 6 | [Black Paint] Black Paint | Low Quantity (can be purchased from one) | ||
1,495,760 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) or more | 10 | 8 | [Black Paint] Black Paint | Box/package | ||
39,470 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 10 | [Black Paint] Black Paint | Low Quantity (can be purchased from one) | ||
39,288 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 12 | [Black Paint] Black Paint | Low Quantity (can be purchased from one) | ||
39,968 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 14 | [Black Paint] Black Paint | Low Quantity (can be purchased from one) | ||
1,619,740 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) or more | 10 | 15 | [Black Paint] Black Paint | Box/package | ||
39,996 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 16 | [Black Paint] Black Paint | Low Quantity (can be purchased from one) | ||
1,281,794 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) or more | 10 | 25 | [Black Paint] Black Paint | Box/package | ||
1,303,106 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 15 Day(s) or more | 10 | 10 | [White Paint] Head Paint (White) | Box/package | ||
1,499,760 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) or more | 10 | 12 | [White Paint] Head Paint (White) | Box/package |
Part Number |
---|
Loading...Tải…
Thread Type | Self Tapping Screws | Nominal of Thread (M) | 4 | Detailed Shape | Truss |
---|---|---|---|---|---|
Mounting Hole Shape | Phillips | Basic Shape | Other screws | Material | Equivalent to SUS304 |
Tip Shape | Other special shapes | Additional Shape | Standard | Application | Standard |