(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Nipple supports compressed air, industrial water, and vacuums.
Part Number |
---|
N-1M-1M |
N-1M-1M-N |
N-2M-2M |
N-2M-2M-N |
N-3M-3M |
N-3M-3M-N |
N-4M-4M |
N-4M-4M-N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Surface Treatment | Nominal of Thread |
---|---|---|---|---|---|---|---|
56,516 VND | 1 Piece(s) | 4 Day(s) or more | 10 | No | 1/8 | ||
64,485 VND | 1 Piece(s) | 4 Day(s) or more | 10 | [Electroless Nickel Plating] With Nickel plating | 1/8 | ||
190,420 VND | 1 Piece(s) | Same day | 10 | No | 1/4 | ||
89,985 VND | 1 Piece(s) | 9 Day(s) or more | 10 | [Electroless Nickel Plating] With Nickel plating | 1/4 | ||
90,670 VND | 1 Piece(s) | 4 Day(s) or more | 10 | No | 3/8 | ||
101,278 VND | 1 Piece(s) | 9 Day(s) or more | 10 | [Electroless Nickel Plating] With Nickel plating | 3/8 | ||
136,398 VND | 1 Piece(s) | 10 Day(s) | 10 | No | 1/2 | ||
155,771 VND | 1 Piece(s) | 9 Day(s) or more | 10 | [Electroless Nickel Plating] With Nickel plating | 1/2 |
Loading...Tải…
Connection Types | Screw⇔Screw Connection | Screw <=> Screw Connection Shape | Nipple | Material | Brass |
---|---|---|---|---|---|
Screw Types | R |