(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Note: The CAD data for this series is being revised. The data will be available as soon as modifications are completed.
[Features]
· Sinonstat is a semi-hard mat made from a special mix of conductive materials. It consists of two layers: an anti-static color layer and a black conductive layer.
· Highly heat-resistant. Melted solder will not eat through it, ensuring security during soldering work.
· Sinonstat mats will not flake off powder or peel off, so you can use them with confidence in clean rooms.
· [Product Warning] The product features hard surfaces and easily curls on all four sides. When using, lay it out for at least 24 hours, then fix in place with double-sided tape.
· Sinonstat's performance
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Surface Color | Vertical Dimension (cm) |
---|---|---|---|---|---|---|---|
17,711,121 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 1000 | ||
447,288 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 10 | ||
623,575 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 20 | ||
799,866 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 30 | ||
976,153 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 40 | ||
1,152,440 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 50 | ||
1,328,728 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 60 | ||
1,505,016 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 70 | ||
1,681,305 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 80 | ||
1,804,220 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 90 | ||
1,981,016 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 100 | ||
2,157,812 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 110 | ||
2,334,608 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 120 | ||
2,511,404 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 130 | ||
2,688,200 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 140 | ||
2,864,996 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 150 | ||
3,041,792 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 160 | ||
3,218,588 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 170 | ||
3,395,384 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 180 | ||
3,572,180 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 190 | ||
3,748,976 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 200 | ||
3,925,772 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 210 | ||
4,102,568 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 220 | ||
4,279,364 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 230 | ||
4,456,160 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 240 | ||
4,632,956 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 250 | ||
4,809,752 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 260 | ||
4,986,548 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 270 | ||
5,163,344 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 280 | ||
5,340,140 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 290 | ||
5,516,937 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 300 | ||
5,693,733 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 310 | ||
5,870,529 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 320 | ||
6,047,325 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 330 | ||
6,224,121 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 340 | ||
6,400,917 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 350 | ||
6,577,713 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 360 | ||
6,754,509 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 370 | ||
6,931,305 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 380 | ||
7,108,101 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 390 | ||
7,284,897 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 400 | ||
7,461,693 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 410 | ||
7,638,489 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 420 | ||
7,815,285 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 430 | ||
7,992,081 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 440 | ||
8,168,877 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 450 | ||
8,345,673 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 460 | ||
8,522,469 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 470 | ||
8,699,265 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 480 | ||
8,876,061 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 490 | ||
9,052,857 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 500 | ||
9,229,653 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 510 | ||
9,406,449 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 520 | ||
9,583,245 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 530 | ||
9,760,041 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 540 | ||
9,936,837 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 550 | ||
10,113,633 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 560 | ||
10,290,429 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 570 | ||
10,467,225 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 580 | ||
10,644,021 VND | 1 Piece(s) | 5 Day(s) or more | 10 | Beige | 590 |
Loading...Tải…
Back color | Black | Lateral Dimension(cm) | 100 |