(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hanging Pipe Fitting Wrap Band B (plated/stainless steel)

Hanging Pipe Fitting Wrap Band B (plated/stainless steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,461,073VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
• All-purpose supporting metal fitting for lightweight structures such as a spiral duct pipe, etc.
•, Length can be cut, according to needed length.
• Made of molten zinc plated steel plate.

 
Part Number
A10245-0011
A10245-0026
A10246-0042
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMaterial Surface Treatment Width C
(mm)
Part number (Part number)

6,146,000 VND

1 Piece(s) 6 Day(s) or more Steel[Zinc Plating] Hot zinc plating (dip plating)10NO.10

6,469,750 VND

1 Piece(s) 11 Day(s) or more Steel[Zinc Plating] Hot zinc plating (dip plating)12NO.12

4,461,073 VND

1 Piece(s) 4 Day(s) or more [Stainless] Stainless SteelNo23NO.25

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Hanging Band Related Parts Qty.(piece) 1