(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.
Move the mouse over or click the image to zoom
Select part number to Order Now/ Add to Cart
A low-weight quick-connect fitting that allows you to easily attach and detach the air tube.
[Features]
· Cost-effectiveness by thorough material reduction. Achieves thorough cost-effectiveness by eliminating unnecessary parts and forming with the smallest parts
· Weight reduction by thorough material reduction. Partial body made of resin to further reduce weight
· New-type lock ring employed. Realizes a joint function for smooth and reliable piping work
· New-type ring seal employed. Reducing connection operation force while maintaining high airtightness
・ All items are laser marked. The model number of all items is described on the product
・ Flame-retardant body. Flame-retardant resin standard adoption
· Thread section sealing (tapered male thread). Due to the thread section sealing, piping is possible as it is.
· Flexibility of the threaded top portion. The body of the elbow, branch tee, etc., and the thread section can be rotated (Not a rotary type. The all resin type does not rotate)
・ Two colors, white and black, can be selected for the resin part of the main body
[Applications]
・ Most suitable for industrial water piping, air piping in general (equipment piping, equipment piping, air tools, etc.)
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Thread Material | Applicable Tube O.D.1 (φ) | Thread Size T | Main Body Color |
---|---|---|---|---|---|---|---|---|
60,321 VND | 1 Piece(s) | 4 Day(s) or more | [Standard (Brass)] C3604 (Brass), Nickel Plating | 4 | R1/8 | Black | ||
191,480 VND | 1 Piece(s) | Same day | [Standard (Brass)] C3604 (Brass), Nickel Plating | 4 | R1/8 | White | ||
68,878 VND | 1 Piece(s) | 4 Day(s) or more | [Standard (Brass)] C3604 (Brass), Nickel Plating | 4 | R1/4 | Black | ||
68,878 VND | 1 Piece(s) | 4 Day(s) or more | [Standard (Brass)] C3604 (Brass), Nickel Plating | 4 | R1/4 | White | ||
65,528 VND | 1 Piece(s) | 4 Day(s) or more | [Standard (Brass)] C3604 (Brass), Nickel Plating | 4 | M5X0.8 | Black | ||
65,528 VND | 1 Piece(s) | 4 Day(s) or more | [Standard (Brass)] C3604 (Brass), Nickel Plating | 4 | M5X0.8 | White | ||
60,475 VND | 1 Piece(s) | Same day | [Standard (Brass)] C3604 (Brass), Nickel Plating | 6 | R1/8 | Black | ||
191,830 VND | 1 Piece(s) | Same day | [Standard (Brass)] C3604 (Brass), Nickel Plating | 6 | R1/8 | White | ||
64,980 VND | 1 Piece(s) | Same day | [Standard (Brass)] C3604 (Brass), Nickel Plating | 6 | R1/4 | Black | ||
196,420 VND | 1 Piece(s) | Same day | [Standard (Brass)] C3604 (Brass), Nickel Plating | 6 | R1/4 | White | ||
76,146 VND | 1 Piece(s) | 4 Day(s) or more | [Standard (Brass)] C3604 (Brass), Nickel Plating | 6 | R3/8 | Black | ||
76,146 VND | 1 Piece(s) | 4 Day(s) or more | [Standard (Brass)] C3604 (Brass), Nickel Plating | 6 | R3/8 | White | ||
66,843 VND | 1 Piece(s) | 4 Day(s) or more | [Standard (Brass)] C3604 (Brass), Nickel Plating | 6 | M5X0.8 | Black | ||
66,843 VND | 1 Piece(s) | 4 Day(s) or more | [Standard (Brass)] C3604 (Brass), Nickel Plating | 6 | M5X0.8 | White | ||
106,660 VND | 1 Piece(s) | Same day | [Standard (Brass)] C3604 (Brass), Nickel Plating | 8 | R1/8 | Black | ||
67,555 VND | 1 Piece(s) | 4 Day(s) or more | [Standard (Brass)] C3604 (Brass), Nickel Plating | 8 | R1/8 | White | ||
202,070 VND | 1 Piece(s) | Same day | [Standard (Brass)] C3604 (Brass), Nickel Plating | 8 | R1/4 | Black | ||
70,836 VND | 1 Piece(s) | 4 Day(s) or more | [Standard (Brass)] C3604 (Brass), Nickel Plating | 8 | R1/4 | White | ||
76,398 VND | 1 Piece(s) | 4 Day(s) or more | [Standard (Brass)] C3604 (Brass), Nickel Plating | 8 | R3/8 | Black | ||
76,398 VND | 1 Piece(s) | 4 Day(s) or more | [Standard (Brass)] C3604 (Brass), Nickel Plating | 8 | R3/8 | White | ||
87,756 VND | 1 Piece(s) | 4 Day(s) or more | [Standard (Brass)] C3604 (Brass), Nickel Plating | 10 | R1/8 | Black | ||
87,756 VND | 1 Piece(s) | 4 Day(s) or more | [Standard (Brass)] C3604 (Brass), Nickel Plating | 10 | R1/8 | White | ||
88,205 VND | 1 Piece(s) | Same day | [Standard (Brass)] C3604 (Brass), Nickel Plating | 10 | R1/4 | Black | ||
88,205 VND | 1 Piece(s) | 4 Day(s) or more | [Standard (Brass)] C3604 (Brass), Nickel Plating | 10 | R1/4 | White | ||
90,965 VND | 1 Piece(s) | Same day | [Standard (Brass)] C3604 (Brass), Nickel Plating | 10 | R3/8 | Black | ||
90,965 VND | 1 Piece(s) | 4 Day(s) or more | [Standard (Brass)] C3604 (Brass), Nickel Plating | 10 | R3/8 | White | ||
111,408 VND | 1 Piece(s) | 4 Day(s) or more | [Standard (Brass)] C3604 (Brass), Nickel Plating | 10 | R1/2 | Black | ||
111,408 VND | 1 Piece(s) | 4 Day(s) or more | [Standard (Brass)] C3604 (Brass), Nickel Plating | 10 | R1/2 | White | ||
150,349 VND | 1 Piece(s) | 4 Day(s) or more | [Standard (Brass)] C3604 (Brass), Nickel Plating | 12 | R1/4 | Black | ||
106,730 VND | 1 Piece(s) | 4 Day(s) or more | [Standard (Brass)] C3604 (Brass), Nickel Plating | 12 | R1/4 | White | ||
240,580 VND | 1 Piece(s) | Same day | [Standard (Brass)] C3604 (Brass), Nickel Plating | 12 | R3/8 | Black | ||
240,580 VND | 1 Piece(s) | Same day | [Standard (Brass)] C3604 (Brass), Nickel Plating | 12 | R3/8 | White | ||
252,240 VND | 1 Piece(s) | Same day | [Standard (Brass)] C3604 (Brass), Nickel Plating | 12 | R1/2 | Black | ||
120,585 VND | 1 Piece(s) | 4 Day(s) or more | [Standard (Brass)] C3604 (Brass), Nickel Plating | 12 | R1/2 | White | ||
223,948 VND | 1 Piece(s) | 4 Day(s) or more | [Standard (Brass)] C3604 (Brass), Nickel Plating | 16 | R3/8 | Black | ||
223,948 VND | 1 Piece(s) | 8 Day(s) or more | [Standard (Brass)] C3604 (Brass), Nickel Plating | 16 | R3/8 | White | ||
362,100 VND | 1 Piece(s) | Same day | [Standard (Brass)] C3604 (Brass), Nickel Plating | 16 | R1/2 | Black | ||
230,468 VND | 1 Piece(s) | 4 Day(s) or more | [Standard (Brass)] C3604 (Brass), Nickel Plating | 16 | R1/2 | White | ||
43,685 VND | 1 Piece(s) | 4 Day(s) or more | Flame Retardant PBT | 6 | R1/8 | Black | ||
43,685 VND | 1 Piece(s) | 4 Day(s) or more | Flame Retardant PBT | 6 | R1/8 | White | ||
43,815 VND | 1 Piece(s) | 8 Day(s) or more | Flame Retardant PBT | 6 | R1/4 | Black | ||
43,815 VND | 1 Piece(s) | 4 Day(s) or more | Flame Retardant PBT | 6 | R1/4 | White | ||
43,836 VND | 1 Piece(s) | Same day | Flame Retardant PBT | 8 | R1/8 | Black | ||
43,836 VND | 1 Piece(s) | 8 Day(s) or more | Flame Retardant PBT | 8 | R1/8 | White | ||
43,926 VND | 1 Piece(s) | 6 Day(s) or more | Flame Retardant PBT | 8 | R1/4 | Black | ||
43,926 VND | 1 Piece(s) | 4 Day(s) or more | Flame Retardant PBT | 8 | R1/4 | White |
Loading...Tải…
Types | Touch Connectors | Fitting Type | Screw Mount | Applicable Fluid | Industrial water / Compressed Air (Including Vacuum) |
---|---|---|---|---|---|
Body Material | Flame Retardant PBT | Application | Standard/Mini | Seal Material | NBR (Nitrile Rubber) |
Screw Mount Connection | Elbow | Elbows | Male Elbows | Operating Temperature(°C) | -5::60 |