(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (ICT) 20/1/2025. We apologize for the inconvenience.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Cylinder twin rod cylinder T-TDA series with attached low-speed drive equipment guide.

Cylinder twin rod cylinder T-TDA series with attached low-speed drive equipment guide.
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,788,986VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Appealing slow and smooth "stable operation." Ideal for low-speed carrying workpieces prone to breakage.

[Features]
· Stable operation is possible from 1 mm / s (note: excludes cylinder with guide)
· Smooth operation with lesser stick-slip
· Ideal for low-speed carrying workpieces prone to breakage.
· The outer dimensions of each cylinder are the same as standard items
· Rich compatible models (6 models, 10 sizes).
· Simultaneous support for low speed control speed controller

 
Part Number
T-TDA6X20-ZC130A2
T-TDA6X20-ZC130B2
T-TDA6X20-ZC153A2
T-TDA6X30-ZC130A2
T-TDA6X30-ZC130B2
T-TDA6X40-ZC130A2
T-TDA6X40-ZC130B2
T-TDA6X50-ZC130A2
T-TDA6X50-ZC130B2
T-TDA6X50-ZC153A2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngStroke: L
(mm)
Sensor Switches Lead Wire Length

3,788,986 VND

1 Piece(s) 13 Day(s) or more 20ZC1301000mm

3,942,485 VND

1 Piece(s) 13 Day(s) or more 20ZC1303000mm

3,843,561 VND

1 Piece(s) 13 Day(s) or more 20ZC1531000mm

3,859,155 VND

1 Piece(s) 13 Day(s) or more 30ZC1301000mm

4,013,968 VND

1 Piece(s) 13 Day(s) or more 30ZC1303000mm

3,921,526 VND

1 Piece(s) 13 Day(s) or more 40ZC1301000mm

4,077,653 VND

1 Piece(s) 13 Day(s) or more 40ZC1303000mm

3,987,796 VND

1 Piece(s) 13 Day(s) or more 50ZC1301000mm

4,145,238 VND

1 Piece(s) 13 Day(s) or more 50ZC1303000mm

4,038,475 VND

1 Piece(s) 13 Day(s) or more 50ZC1531000mm

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Guided
Cylinder I.D: D(Ø) 6 Additional Function High rigidity / high precision high class guide / With rod detent function Environment, Applications Standard
Operating Temperature(°C) 0::60 End Locking No Valves No
Stroke adjustment Presence Number of sensor switches 2 pieces included Lubrication Not Applicable
Max. Operating Pressure(MPa) 0.7