(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Parallel end surface mount bracket for Silveyer, TD type (Part Number)

Parallel end surface mount bracket for Silveyer, TD type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

HD type mounting bracket (parallel flat mounting bracket) for THK silveyers.
· Two HS type can be used in parallel, and assembly is even easier with two HD and TD type brackets specially for parallel installation.
· * The image is the main body of the silveyer.

 
Part Number
S24TD
S24WTD
S40TD
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable model number

-

1 Piece(s) 20 Day(s) or more 10KSH-24L

-

1 Piece(s) 20 Day(s) or more 10KSH-24WL

-

1 Piece(s) 20 Day(s) or more 10KSH-40L

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

The type of the energy chain Related Components