(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Front Seal - Housing Seal (SDP-04-FS, HS)

Front Seal - Housing Seal (SDP-04-FS, HS)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      239,823VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Mounts in front of the shaft sleeve part. Improves seal function and prevents contaminants from mixing in. Mounts on the backside of the product. Improves seal function and prevents contaminants from mixing in. *The CAD data for this series is being revised. This data will be made available as soon as the modifications have been completed.

 
Part Number
SDP-04-FS
SDP-04-HS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSPart Name

239,823 VND

1 Piece(s) 9 Day(s) 10Front Seal

561,831 VND

1 Piece(s) 9 Day(s) 10Housing seal

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type_2 Accessories for Indicator