(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Chain Bolt (Double-Ended Type) (CBD1)

Chain Bolt (Double-Ended Type) (CBD1)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      378,686VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Double-ended type chain bolt. Fits chain no.25 - 100. Chain tension can be adjusted by screwing chain bolts. *CAD data for this series is undergoing revision. This data will be made available as soon as the modifications have been completed.

Features

●The end of the chain can be easily fixed.(Single Ended Type)
●Chains can be easily linked.(Double Ended Type)
●Chain tension becomes ease.

Usage

●Connection of chains.
●To adjust chain elongation.

Specification

●Thread Length(mm):-
●Allowable Weight(N):-
●Double Ended Type

Materials

●Steel
Part Number
CBD1-25
CBD1-35
CBD1-40
CBD1-50
CBD1-60
CBD1-80
CBD1-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSChain No.

378,686 VND

1 Piece(s) 9 Day(s) 1025

387,520 VND

1 Piece(s) Same day 1035

470,946 VND

1 Piece(s) 9 Day(s) 1040

697,540 VND

1 Piece(s) 9 Day(s) 1050

890,275 VND

1 Piece(s) Same day 1060

1,400,610 VND

1 Piece(s) 9 Day(s) 1080

2,352,166 VND

1 Piece(s) 9 Day(s) 10100

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Chain Bolt