(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Roller Chain Nut _SRF

Roller Chain Nut _SRF
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      146,790VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Select from steel and stainless steel types. Roller chain fittings for link, or offset link is required.

 
Part Number
SRF-35
SRF-40
SRF-50
SRF-60
SRF-80
SRF-100
SRFS-35
SRFS-40
SRFS-50
SRFS-60
SRFS-80
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal number of Applicable Roller Chains Body Material

146,790 VND

1 Piece(s) 6 Day(s) or more 35S45C

168,933 VND

1 Piece(s) Same day 40S45C

360,442 VND

1 Piece(s) 6 Day(s) or more 50S45C

413,433 VND

1 Piece(s) 8 Day(s) or more 60S45C

596,404 VND

1 Piece(s) 6 Day(s) or more 80S45C

669,898 VND

1 Piece(s) 6 Day(s) or more 100S45C

374,940 VND

1 Piece(s) 6 Day(s) or more 35SUS303

474,424 VND

1 Piece(s) 6 Day(s) or more 40SUS303

606,652 VND

1 Piece(s) 6 Day(s) or more 50SUS303

716,385 VND

1 Piece(s) Same day 60SUS303

881,221 VND

1 Piece(s) 6 Day(s) or more 80SUS303

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Chain Bolt