(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

Gear Motor GTR-eco IPM Parallel Axis・ Outdoor Motor Mounted

Gear Motor GTR-eco IPM Parallel Axis・ Outdoor Motor Mounted
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,990,488VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

There is no high efficiency, space saving, high performance (simple servo lock torque limitation) sensor that goes beyond IE2. Inverter exclusively for separate IPM gear motor is required.
•Related Keywords: Nissei, Gear Motor, Motor

Part Number
G3F18N5L-IPG010NE
G3F18N5L-IPG020NE
G3F18N5N-IPG010NE
G3F18N5N-IPG020NE
G3F18N10L-IPG010NE
G3F18N10L-IPG020NE
G3F18N10N-IPG010NE
G3F18N10N-IPG020NE
G3F18N15L-IPG010NE
G3F18N15L-IPG020NE
G3F18N15N-IPG010NE
G3F18N15N-IPG020NE
G3F18N20L-IPG010NE
G3F18N20L-IPG020NE
G3F18N20N-IPG010NE
G3F18N20N-IPG020NE
G3F18N25L-IPG010NE
G3F18N25L-IPG020NE
G3F18N25N-IPG010NE
G3F18N25N-IPG020NE
G3F18N30L-IPG010NE
G3F18N30N-IPG010NE
G3F18N40L-IPG010NE
G3F18N40N-IPG010NE
G3F18N50L-IPG010NE
G3F18N50N-IPG010NE
G3F22N5L-IPG040NE
G3F22N5N-IPG040NE
G3F22N10L-IPG040NE
G3F22N10N-IPG040NE
G3F22N15L-IPG040NE
G3F22N15N-IPG040NE
G3F22N20L-IPG040NE
G3F22N20N-IPG040NE
G3F22N25L-IPG040NE
G3F22N25N-IPG040NE
G3F22N30L-IPG020NE
G3F22N30N-IPG020NE
G3F22N40L-IPG020NE
G3F22N40N-IPG020NE
G3F22N50L-IPG020NE
G3F22N50N-IPG020NE
G3F22N60L-IPG010NE
G3F22N60L-IPG020NE
G3F22N60N-IPG010NE
G3F22N60N-IPG020NE
G3F22N80L-IPG010NE
G3F22N80L-IPG020NE
G3F22N80N-IPG010NE
G3F22N80N-IPG020NE
G3F22N100L-IPG010NE
G3F22N100L-IPG020NE
G3F22N100N-IPG010NE
G3F22N100N-IPG020NE
G3F22N120L-IPG010NE
G3F22N120N-IPG010NE
G3F22N160L-IPG010NE
G3F22N160N-IPG010NE
G3F22N200L-IPG010NE
G3F22N200N-IPG010NE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Category Reduction Ratio Voltage (AC) Capacity
(W)
Output Shaft Placement (When seen from the input shaft side) Output Shaft Dia.

2,342,041 VND

1 Piece(s) 29 Day(s) Leg Mounting Type50400200Left Side22

2,166,264 VND

1 Piece(s) 29 Day(s) Leg Mounting Type60200200Left Side22

2,342,041 VND

1 Piece(s) 29 Day(s) Leg Mounting Type60400200Left Side22

2,166,264 VND

1 Piece(s) 29 Day(s) Leg Mounting Type300200100Left Side28

2,342,041 VND

1 Piece(s) 29 Day(s) Leg Mounting Type120400100Left Side22

2,166,264 VND

1 Piece(s) 29 Day(s) Leg Mounting Type160200100Left Side22

2,342,041 VND

1 Piece(s) 29 Day(s) Leg Mounting Type160400100Left Side22

2,166,264 VND

1 Piece(s) 29 Day(s) Leg Mounting Type200200100Left Side22

2,342,041 VND

1 Piece(s) 29 Day(s) Leg Mounting Type200400100Left Side22

2,166,264 VND

1 Piece(s) 29 Day(s) Leg Mounting Type240200100Left Side22

2,342,041 VND

1 Piece(s) 29 Day(s) Leg Mounting Type240400100Left Side22

2,166,264 VND

1 Piece(s) 29 Day(s) Leg Mounting Type5200200Left Side22

2,342,041 VND

1 Piece(s) 29 Day(s) Leg Mounting Type5400200Left Side22

2,166,264 VND

1 Piece(s) 29 Day(s) Leg Mounting Type10200200Left Side22

2,342,041 VND

1 Piece(s) 29 Day(s) Leg Mounting Type10400200Left Side22

2,166,264 VND

1 Piece(s) 29 Day(s) Leg Mounting Type15200200Left Side22

2,342,041 VND

1 Piece(s) 29 Day(s) Leg Mounting Type15400200Left Side22

2,166,264 VND

1 Piece(s) 29 Day(s) Leg Mounting Type20200200Left Side22

2,342,041 VND

1 Piece(s) 29 Day(s) Leg Mounting Type20400200Left Side22

2,166,264 VND

1 Piece(s) 29 Day(s) Leg Mounting Type25200200Left Side22

2,342,041 VND

1 Piece(s) 29 Day(s) Leg Mounting Type25400200Left Side22

2,342,041 VND

1 Piece(s) 29 Day(s) Leg Mounting Type30200200Left Side22

2,342,041 VND

1 Piece(s) 29 Day(s) Leg Mounting Type30400200Left Side22

2,342,041 VND

1 Piece(s) 29 Day(s) Leg Mounting Type40200200Left Side22

2,342,041 VND

1 Piece(s) 29 Day(s) Leg Mounting Type40400200Left Side22

2,342,041 VND

1 Piece(s) 29 Day(s) Leg Mounting Type50200200Left Side22

3,396,701 VND

1 Piece(s) 29 Day(s) Leg Mounting Type20400400Left Side28

3,396,701 VND

1 Piece(s) 29 Day(s) Leg Mounting Type25200400Left Side28

3,396,701 VND

1 Piece(s) 29 Day(s) Leg Mounting Type450400100Left Side28

3,396,701 VND

1 Piece(s) 29 Day(s) Leg Mounting Type80200200Left Side28

3,396,701 VND

1 Piece(s) 29 Day(s) Leg Mounting Type100400200Left Side28

3,396,701 VND

1 Piece(s) 29 Day(s) Leg Mounting Type120200200Left Side28

3,396,701 VND

1 Piece(s) 29 Day(s) Leg Mounting Type200400200Left Side28

3,396,701 VND

1 Piece(s) 29 Day(s) Leg Mounting Type240200200Left Side28

3,396,701 VND

1 Piece(s) 29 Day(s) Leg Mounting Type240400200Left Side28

3,396,701 VND

1 Piece(s) 29 Day(s) Leg Mounting Type5200400Left Side28

2,517,819 VND

1 Piece(s) 29 Day(s) Leg Mounting Type5400400Left Side28

2,517,819 VND

1 Piece(s) 29 Day(s) Leg Mounting Type10200400Left Side28

2,517,819 VND

1 Piece(s) 29 Day(s) Leg Mounting Type10400400Left Side28

2,517,819 VND

1 Piece(s) 29 Day(s) Leg Mounting Type15200400Left Side28

2,517,819 VND

1 Piece(s) 29 Day(s) Leg Mounting Type15400400Left Side28

2,517,819 VND

1 Piece(s) 29 Day(s) Leg Mounting Type20200400Left Side28

2,693,595 VND

1 Piece(s) 29 Day(s) Leg Mounting Type25400400Left Side28

2,517,819 VND

1 Piece(s) 29 Day(s) Leg Mounting Type30200400Left Side28

2,693,595 VND

1 Piece(s) 29 Day(s) Leg Mounting Type30400400Left Side28

2,517,819 VND

1 Piece(s) 29 Day(s) Leg Mounting Type40200400Left Side28

2,693,595 VND

1 Piece(s) 29 Day(s) Leg Mounting Type40400400Left Side28

2,517,819 VND

1 Piece(s) 29 Day(s) Leg Mounting Type50200400Left Side28

2,693,595 VND

1 Piece(s) 29 Day(s) Leg Mounting Type50400400Left Side28

2,517,819 VND

1 Piece(s) 29 Day(s) Leg Mounting Type60200400Left Side28

2,693,595 VND

1 Piece(s) 29 Day(s) Leg Mounting Type300400100Left Side28

2,517,819 VND

1 Piece(s) 29 Day(s) Leg Mounting Type375200100Left Side28

2,693,595 VND

1 Piece(s) 29 Day(s) Leg Mounting Type375400100Left Side28

2,517,819 VND

1 Piece(s) 29 Day(s) Leg Mounting Type450200100Left Side28

2,693,595 VND

1 Piece(s) 29 Day(s) Leg Mounting Type80400200Left Side28

2,693,595 VND

1 Piece(s) 29 Day(s) Leg Mounting Type100200200Left Side28

2,693,595 VND

1 Piece(s) 29 Day(s) Leg Mounting Type120400200Left Side28

2,693,595 VND

1 Piece(s) 29 Day(s) Leg Mounting Type160200200Left Side28

2,693,595 VND

1 Piece(s) 29 Day(s) Leg Mounting Type160400200Left Side28

2,693,595 VND

1 Piece(s) 29 Day(s) Leg Mounting Type200200200Left Side28

Loading...Tải…

Basic InformationThông tin cơ bản

Number of Phases Three-Phase Terminal BOX E Type