(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Indicator base RIS/RIP

Indicator base RIS/RIP
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,194,200VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Prevents unintentional rotation of the feed rotary shaft. Choose from three different rotary shaft fixation methods.

 
Part Number
RIP-B
RIP-C
RIP-L
RIS-B
RIS-C
RIS-L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable Shaft Dia.
(Ø)
Mounting Screw Pitch
(mm)
Specifications

1,361,661 VND

1 Piece(s) 9 Day(s) or more 102428Hexagon Socket Set Screw Used

2,074,103 VND

1 Piece(s) 9 Day(s) or more 102028With Lever/Clamping

1,520,238 VND

1 Piece(s) 9 Day(s) or more 101628With Lever/Set Screw

1,194,200 VND

1 Piece(s) 9 Day(s) or more 101620Hexagon Socket Set Screw Used

1,675,854 VND

1 Piece(s) 13 Day(s) or more 101420With Lever/Clamping

1,350,428 VND

1 Piece(s) 9 Day(s) or more 101620With Lever/Set Screw

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Rotation Stopper Type Whirl-stop set for position indicator Shape Block Type_ Standard
Material Aluminum Alloy Counter reading direction 372 Rotation Direction 2