(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
DryLin W Linear Guide Assembly Product (Non-Lubricated Type) Carriage Component

DryLin W Linear Guide Assembly Product (Non-Lubricated Type) Carriage Component
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,481,669VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Puts installation space to effective use. Provides extensive protection against outside elements through maintenance-free and oil and lubricant free properties, as well as resistance to dust, water, chemicals, and shocks.

Part Number
WW-06-30-08
WW-10-40-20
WW-10-80-15
WW-10-80-20
WW-16-60-15
WW-16-60-20
WW-20-80-20
WW-20-80-25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSThe length of the guide part
(mm)
Rail Width
(mm)
Mounting Surface Height H
(mm)
The Length of Upper Plate
(mm)

7,234,473 VND

1 Piece(s) 33 Day(s) or more 105301880

4,481,669 VND

1 Piece(s) 24 Day(s) or more 10104024200

4,555,057 VND

1 Piece(s) 24 Day(s) or more 10108024150

4,921,994 VND

1 Piece(s) 24 Day(s) or more 10108024200

6,316,357 VND

1 Piece(s) 24 Day(s) or more 10166035150

7,197,007 VND

1 Piece(s) 24 Day(s) or more 10166035200

7,710,719 VND

1 Piece(s) 24 Day(s) or more 10208044200

8,114,351 VND

1 Piece(s) 24 Day(s) or more 10208044250

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Slider Shape Block type Sale Type Single Unit Type of Carriage Simple block type
Type of Carriage (option) Simplicity The shape of the guide part Round shape