(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Felt Seal FLM Type

Felt Seal FLM Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      47,990VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Optimal if enhanced dust-proofing is required, or if the seal resistance is to be reduced.

Part Number
FLM6
FLM8
FLM10
FLM12
FLM13
FLM16
FLM20
FLM25
FLM30
FLM35
FLM38
FLM40
FLM50
FLM60
FLM80
FLM100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSFelt Inner Diameter d
(mm)

47,990 VND

1 Piece(s) Same day 106

145,068 VND

1 Piece(s) 10 Day(s) 108

116,126 VND

1 Piece(s) 11 Day(s) or more 1010

145,068 VND

1 Piece(s) 4 Day(s) or more 1012

145,068 VND

1 Piece(s) 4 Day(s) or more 1013

65,250 VND

1 Piece(s) Same day 1016

120,906 VND

1 Piece(s) 11 Day(s) or more 1020

149,848 VND

1 Piece(s) 4 Day(s) or more 1025

58,640 VND

1 Piece(s) Same day 1030

157,418 VND

1 Piece(s) 4 Day(s) or more 1035

128,478 VND

1 Piece(s) 14 Day(s) or more 1038

189,690 VND

1 Piece(s) 4 Day(s) or more 1040

231,126 VND

1 Piece(s) 4 Day(s) or more 1050

243,698 VND

1 Piece(s) 12 Day(s) or more 1060

292,851 VND

1 Piece(s) 12 Day(s) or more 1080

529,190 VND

1 Piece(s) 83 Day(s) or more 10100

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Style Standard Shape Types Related Components