(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Ideal for compact equipment and space-saving piping.
Appearance of Minimal Fitting - Tube Clamp Sleeve
Dimensional drawing of Minimal Fitting - Tube Clamp Sleeve
Format | Compatible Tube Outer Diameter | φD | φd | Mass (g) |
---|---|---|---|---|
LS-0425□ | 4 | 6 | 4 | 0.3 |
LS-0640□ | 6 | 8 | 6 | 0.4 |
Units: mm
Usable Fluids | Air |
---|---|
Maximum Operating Pressure | 0.5 MPa When using vacuum tube (UD): 0.4 MPa |
Operating Vacuum Pressure | -100 kPa |
Operating Temperature Range | 0 to 50°C (no freezing) |
Usable Fluids | Air |
---|---|
Maximum Operating Pressure | 1 MPa When using vacuum tube (UD): 0.4 MPa |
Operating Vacuum Pressure | -100 kPa |
Operating Temperature Range | 0 to 50°C (no freezing) |
Part Number |
---|
LS-0425 |
LS-0425-C |
LS-0640 |
LS-0640C |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Material | Surface Treatment | Tube O.D. (mm) D (Ø) | Package Specifications |
---|---|---|---|---|---|---|---|---|
12,310 VND | 1 Piece(s) | Same day | Brass | Electroless Nickel Plating | 4 | Standard Specifications | ||
30,726 VND | 10 Piece(s) | 9 Day(s) or more | Resin | - | 4 | - | ||
12,410 VND | 1 Piece(s) | Same day | Brass | Electroless Nickel Plating | 6 | Standard Specifications | ||
24,430 VND | 1 Piece(s) | Same day | Brass | Electroless Nickel Plating | 6 | Clean Room Packaging Specifications |
Loading...Tải…
Connection Types | Others | Other Shapes, Types | Tube Sleeve Clamp |