(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Adapter for polarizer prism

Adapter for polarizer prism
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,099,981VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An adapter that can retain polarizing prisms and other similar items. Can be mounted to polarizer holders. Can be mounted to holders for F62, F63 and F64 elements which have a diameter of ø30.

 
Part Number
F69-1
F69-2
F69-3
F69-25.4
F69-30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable Size
(mm)

2,099,981 VND

1 Piece(s) 9 Day(s) or more 1015.75

2,099,981 VND

1 Piece(s) 9 Day(s) or more 1018.9

2,099,981 VND

1 Piece(s) 9 Day(s) or more 1022

2,099,981 VND

1 Piece(s) 9 Day(s) or more 1025.4

2,099,981 VND

1 Piece(s) 9 Day(s) or more 1030

Loading...Tải…

  1. 1