(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Parts for Attaching Ends of Pipes in Pipe Frames

Parts for Attaching Ends of Pipes in Pipe Frames
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      75,250VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • The product images are representative only

Product Description

Edge mounting parts for pipes of ø27.5 (outer diameter 27.5 mm).
[Features]
·A lineup of parts that match the operating environment and applications.
·There are various mounting methods depending on the type of insert nut, such as driving type, adhesive type, and tightening type.
[Application]
·It is useful for constructing frameworks such as workbenches, shelves, platform trucks, shooters, and flow racks.
·It is useful when fixing to the floor.

Part Number
JB-401B
JB-401G
JB-401M
JB-401W
JB-402
JB-404
JB-404L
JB-405
JB-406
JB-407G
JB-407W
JB-408G
JB-408W
JB-409
JB-410
JB-411
JB-412
JB-414
JB-417G
JB-417M12G
JB-417M12W
JB-417W
JB-427W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Adjuster Parts Leveling Mount Parts Large Adjuster Parts Stacked Metal Parts

128,565 VND

1 Piece(s) 8 Day(s) or more 10AdjusterAdjustable (Blue)---

150,385 VND

1 Piece(s) 6 Day(s) or more 10AdjusterAdjuster (Gray)---

128,565 VND

1 Piece(s) 8 Day(s) or more 10AdjusterAdjuster (Green)---

150,385 VND

1 Piece(s) 6 Day(s) or more 10AdjusterAdjuster (White)---

133,205 VND

1 Piece(s) 6 Day(s) or more 10AdjusterInner Rubber Cap---

309,790 VND

1 Piece(s) 6 Day(s) or more 10-----

517,455 VND

1 Piece(s) 6 Day(s) or more 10Adjuster Bolt-Adjuster Bolt A Set (Long Type)--

369,255 VND

1 Piece(s) 6 Day(s) or more 10Adjuster Bolt-Adjuster Bolt B Set--

178,421 VND

1 Piece(s) 6 Day(s) or more 10Adjuster Bolt-Insert Nut ⌀24 M16--

246,450 VND

1 Piece(s) 6 Day(s) or more 10Large Adjuster--Large Adjuster Rubber Feet (Gray)-

246,450 VND

1 Piece(s) 6 Day(s) or more 10Large Adjuster--Large Adjuster Rubber Feet (White)-

231,211 VND

1 Piece(s) 6 Day(s) or more 10Large Adjuster--Large Adjuster Plastic Feet (Gray)-

231,211 VND

1 Piece(s) 6 Day(s) or more 10Large Adjuster--Large Adjuster Plastic Feet (White)-

206,453 VND

1 Piece(s) 8 Day(s) or more 10Stacking Fittings---Stacking Fittings

210,000 VND

1 Piece(s) 9 Day(s) or more 10Stacking Fittings---Stacked metal fittings square 70

75,250 VND

1 Piece(s) 9 Day(s) or more 10Stacking Fittings---Outer stainless steel cap

318,855 VND

1 Piece(s) 6 Day(s) or more 10Adjuster Bolt-Adjuster Bolt C Set--

238,285 VND

1 Piece(s) 14 Day(s) or more 10-----

197,945 VND

1 Piece(s) 6 Day(s) or more 10Large Adjuster--Outer Nut M10 (Grey)-

167,910 VND

1 Piece(s) 8 Day(s) or more 10Large Adjuster--Outer Nut M12 (Grey)-

167,910 VND

1 Piece(s) 8 Day(s) or more 10Large Adjuster--Outer Nut M12 (White)-

169,005 VND

1 Piece(s) 8 Day(s) or more 10Large Adjuster--Outer Nut M10 (White)-

296,695 VND

1 Piece(s) 6 Day(s) or more 10Large Adjuster--Large Adjuster Rubber Feet Small (White)-

Loading...Tải…

  1. 1

Frequently asked question (FAQ)FAQ

Question:Question: What is the mounting method?
Answer:Answer: There are various methods depending on the part number, including insert nut driving, adhesive, and tightening.