(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
● Can be used continuously.
● For a wide range of applications, from handles for various types of automated equipment to those for industrial robots.
● Applicable with a wide range of applications, including material feeding for automatic presses, deflection prevention for shearing material and applications ranging from handles for various types of automated equipment to those for industrial robots.
· KEP: With no worry of heat generation or dropping incidents during power failure, it is suitable for long-time adhesion. An electromagnetic release type in which the magnetic force is OFF only when energized. The magnetic force is on during ordinary operation.
· KE-HA: Can quickly release work pieces as there is such little residual adhesion. Therefore, it can operate at high speeds.
Part Number |
---|
KE-1B |
KE-2B |
KE-2D |
KE-2HA |
KE-2R |
KE-3B |
KE-3E |
KE-3HA |
KE-3RA |
KE-4B |
KE-4E |
KE-4HA |
KE-4RA |
KE-5B |
KE-5E |
KE-5HA |
KE-6B |
KE-6E |
KE-7B |
KE-8B |
KEP-3C |
KEP-5C |
KEP-7C |
KEP-9C |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Magnet | External Dimension φ (mm) | External Height (mm) | Magnetic force upon energization | Automatic release function | Ordering Code |
---|---|---|---|---|---|---|---|---|---|---|
3,169,391 VND | 1 Piece(s) | 10 Day(s) or more | Electromagnetic | 10 | 30 | ON | None | 107-7392 | ||
3,373,740 VND | 1 Piece(s) | 7 Day(s) or more | Electromagnetic | 20 | 40 | ON | None | 107-7406 | ||
3,853,483 VND | 1 Piece(s) | 7 Day(s) or more | Electromagnetic | 20 | 25 | ON | None | 107-7929 | ||
7,227,590 VND | 1 Piece(s) | 7 Day(s) or more | Permanent electromagnetic | 20 | 25 | ON | None | 239-4073 | ||
3,958,415 VND | 1 Piece(s) | 7 Day(s) or more | Electromagnetic | 20 | 25 | ON | Available | 107-7953 | ||
4,206,473 VND | 1 Piece(s) | 7 Day(s) or more | Electromagnetic | 30 | 40 | ON | None | 107-7414 | ||
4,235,765 VND | 1 Piece(s) | 7 Day(s) or more | Electromagnetic | 30 | 25 | ON | None | 107-7937 | ||
12,121,583 VND | 1 Piece(s) | 10 Day(s) or more | Permanent electromagnetic | 30 | 40 | ON | None | 239-4081 | ||
4,354,928 VND | 1 Piece(s) | 10 Day(s) or more | Electromagnetic | 30 | 25 | ON | Available | 107-7961 | ||
5,973,926 VND | 1 Piece(s) | 7 Day(s) or more | Electromagnetic | 40 | 40 | ON | None | 107-7422 | ||
6,324,976 VND | 1 Piece(s) | 10 Day(s) or more | Electromagnetic | 40 | 25 | ON | None | 107-7945 | ||
13,335,760 VND | 1 Piece(s) | 10 Day(s) or more | Permanent electromagnetic | 40 | 40 | ON | None | 406-3406 | ||
6,400,178 VND | 1 Piece(s) | 7 Day(s) or more | Electromagnetic | 40 | 25 | ON | Available | 107-7970 | ||
8,299,398 VND | 1 Piece(s) | 10 Day(s) or more | Electromagnetic | 50 | 50 | ON | None | 107-7431 | ||
9,717,156 VND | 1 Piece(s) | 10 Day(s) or more | Electromagnetic | 50 | 30 | ON | None | 406-3414 | ||
15,505,118 VND | 1 Piece(s) | 10 Day(s) or more | Permanent electromagnetic | 50 | 50 | ON | None | 239-4103 | ||
10,153,851 VND | 1 Piece(s) | 7 Day(s) or more | Electromagnetic | 60 | 60 | ON | None | 107-7449 | ||
12,525,790 VND | 1 Piece(s) | 10 Day(s) or more | Electromagnetic | 60 | 30 | ON | None | 406-3422 | ||
10,691,441 VND | 1 Piece(s) | 7 Day(s) or more | Electromagnetic | 70 | 60 | ON | None | 107-7457 | ||
11,798,676 VND | 1 Piece(s) | 7 Day(s) or more | Electromagnetic | 80 | 60 | ON | None | 107-7465 | ||
5,567,650 VND | 1 Piece(s) | 8 Day(s) | Permanent electromagnetic | 30 | 40 | OFF | None | 164-3584 | ||
10,832,315 VND | 1 Piece(s) | 10 Day(s) or more | Permanent electromagnetic | 50 | 50 | OFF | None | 164-3606 | ||
14,178,545 VND | 1 Piece(s) | 10 Day(s) or more | Permanent electromagnetic | 70 | 60 | OFF | None | 406-3449 | ||
16,655,250 VND | 1 Piece(s) | 10 Day(s) or more | Permanent electromagnetic | 90 | 60 | OFF | None | 406-3457 |
Loading...Tải…
Shape | Circular |