(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Span Enclosure (SB0 and SB1)

Span Enclosure (SB0 and SB1)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,208,618VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ The span box uses a special resin "Material 'S'" for the chain guide, which is more abrasion resistant and durable than steel
・ It is maintenance-free and automatically maintains the proper tension at all times, increasing the performance and lifespan of the chain drive

 
Part Number
SB0351H
SB0351L
SB0401H
SB0401L
SB0601H
SB1401H
SB1401L
SB1402H
SB1402L
SB1501H
SB1501L
SB1502H
SB1502L
SB1602L
SB1801H
SB1801L
SB1802H
SB1802L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngPart Name No. Number of chain rows Load classification L: light load H: heavy load Types

2,741,296 VND

1 Piece(s) 11 Day(s) or more 351H: Heavy loadSemicircular

2,391,490 VND

1 Piece(s) 11 Day(s) or more 351L: Light loadSemicircular

2,523,050 VND

1 Piece(s) 6 Day(s) or more 401H: Heavy loadSemicircular

2,208,618 VND

1 Piece(s) 6 Day(s) or more 401L: Light loadSemicircular

2,771,576 VND

1 Piece(s) 6 Day(s) or more 601H: Heavy loadSemicircular

6,945,346 VND

1 Piece(s) 11 Day(s) or more 401H: Heavy loadArc

7,535,398 VND

1 Piece(s) 11 Day(s) or more 401L: Light loadArc

7,281,493 VND

1 Piece(s) 11 Day(s) or more 402H: Heavy loadArc

6,707,780 VND

1 Piece(s) 11 Day(s) or more 402L: Light loadArc

7,888,391 VND

1 Piece(s) 11 Day(s) or more 501H: Heavy loadArc

7,535,398 VND

1 Piece(s) 11 Day(s) or more 501L: Light loadArc

7,568,351 VND

1 Piece(s) 11 Day(s) or more 502H: Heavy loadArc

7,281,493 VND

1 Piece(s) 11 Day(s) or more 502L: Light loadArc

7,568,351 VND

1 Piece(s) 11 Day(s) or more 602L: Light loadArc

7,532,493 VND

1 Piece(s) 11 Day(s) or more 801H: Heavy loadArc

7,773,278 VND

1 Piece(s) 11 Day(s) or more 801L: Light loadArc

9,576,351 VND

1 Piece(s) 11 Day(s) or more 802H: Heavy loadArc

9,518,980 VND

1 Piece(s) 11 Day(s) or more 802L: Light loadArc

Loading...Tải…

  1. 1