(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

PCV5 Series Terminal Block (Spring Clamp/FCN Connector) (Part Number)

PCV5 Series Terminal Block (Spring Clamp/FCN Connector)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,385,526VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


● Rod terminals can be inserted directly.
● The spring clamp ensures there is no risk of the screw loosening.
● To release the spring, insert the driver into the opening.
Driver: SZF0-0.4-2.5

Product Description

Spring Clamp Model FCN Connector Terminal Block

Specifications

PCV5 Series Terminal Block (Spring Clamp/FCN Connector):Related Image

Model NumberWeight
(g)
PCV5-4F402107

More Information

PCV5 Series Terminal Block (Spring Clamp/FCN Connector):Related Image

Compatible Cable
Model NumberNumber of PolesImplemented Connector (Male)Recommended Cable
PCV5-4F40240FCN-364P040-AU (Fujitsu)NFCN-SS-SO-SB-40- (Length)
Part Number
PCV5-4F402
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHS

1,385,526 VND

1 Piece(s) 4 Day(s) or more 10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector FCN connector Terminal Block Clamp Spring Number of electrodes(Pole) 40
Mounting Method DIN rail/Direct attachment Pitch Between Terminals(mm) 5 Supported equipment PLC
Supported equipment manufacturer Mitsubishi Electric / Omron Dimension vertical(mm) 41 Dimension width(mm) 107
Dimension depth(mm) 43 Connector polarity Female Terminal block type Spring Clamp Model
Number of terminal block electrodes(Pole) 40 Wiring Method Bare Terminal / Rod Terminal

Please check the type/dimensions/specifications of the part PCV5-4F402 in the PCV5 Series Terminal Block (Spring Clamp/FCN Connector) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PCV5-4F402 trong chuỗi PCV5 Series Terminal Block (Spring Clamp/FCN Connector).