(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Loading...Tải…
Category | CAT6 | Shield Structure | Non-Shielded・UTP |
---|---|---|---|
FA Network Standard | No Standard | Connector Type | RJ45-RJ45 |
Cable Conductor | Stranded Wire | Conductor Size | AWG24 (0.20sq) |
No. of Cores (No. of Connection Pins) | 8 Core | Cable Outer Diameter | 6.0 to 6.9 |
Color | Blue | Length | Fixed |
Length: Fixed | 1.0 to 1.9 | Sheath Material | PVC |
Show MoreXem thêm | |||
PoE (Power Supply) | Compatible | Wiring Type | Straight |
Length(m) | 1 | Cable Type | Standard |
Show LessHiện ít hơn |
Caution
thận trọng
Loading...Tải…
Loading...Tải…
Loading...Tải…
Loading...Tải…
Loading...Tải…
Category | CAT6 | Shield Structure | Non-Shielded・UTP |
---|---|---|---|
FA Network Standard | No Standard | Connector Type | RJ45-RJ45 |
Cable Conductor | Stranded Wire | Conductor Size | AWG24 (0.20sq) |
No. of Cores (No. of Connection Pins) | 8 Core | Cable Outer Diameter | 6.0 to 6.9 |
Color | Blue | Length | Fixed |
Length: Fixed | 1.0 to 1.9 | Sheath Material | PVC |
Show MoreXem thêm | |||
PoE (Power Supply) | Compatible | Wiring Type | Straight |
Length(m) | 1 | Cable Type | Standard |
Show LessHiện ít hơn |
Loading...Tải…
Category | CAT6 | Shield Structure | Non-Shielded・UTP |
---|---|---|---|
FA Network Standard | No Standard | Connector Type | RJ45-RJ45 |
Cable Conductor | Stranded Wire | Conductor Size | AWG24 (0.20sq) |
No. of Cores (No. of Connection Pins) | 8 Core | Cable Outer Diameter | 6.0 to 6.9 |
Color | Blue | Length | Fixed |
Length: Fixed | 1.0 to 1.9 | Sheath Material | PVC |
Show MoreXem thêm | |||
PoE (Power Supply) | Compatible | Wiring Type | Straight |
Length(m) | 1 | Cable Type | Standard |
Show LessHiện ít hơn |
Cheapest of the MISUMI series.
Loading...Tải…
Category | CAT6 | Shield Structure | Non-Shielded・UTP |
---|---|---|---|
FA Network Standard | No Standard | Connector Type | RJ45-RJ45 |
Cable Conductor | Stranded Wire | Conductor Size | AWG24 (0.20sq) |
No. of Cores (No. of Connection Pins) | 8 Core | Cable Outer Diameter | 6.0 to 6.9 |
Color | Blue | Length | Fixed |
Length: Fixed | 1.0 to 1.9 | Sheath Material | PVC |
Show MoreXem thêm | |||
PoE (Power Supply) | Compatible | Wiring Type | Straight |
Length(m) | 1 | Cable Type | Standard |
Show LessHiện ít hơn |
Caution
thận trọng
Loading...Tải…
Category | CAT6 | Shield Structure | Non-Shielded・UTP |
---|---|---|---|
FA Network Standard | No Standard | Connector Type | RJ45-RJ45 |
Cable Conductor | Stranded Wire | Conductor Size | AWG24 (0.20sq) |
No. of Cores (No. of Connection Pins) | 8 Core | Cable Outer Diameter | 6.0 to 6.9 |
Color | Blue | Length | Fixed |
Length: Fixed | 1.0 to 1.9 | Sheath Material | PVC |
Show MoreXem thêm | |||
PoE (Power Supply) | Compatible | Wiring Type | Straight |
Length(m) | 1 | Cable Type | Standard |
Show LessHiện ít hơn |
Model Number | Color | Overall Length (m) |
GLHR6T-UTP | BL (blue) GY (Gray) | 1 |
2 | ||
3 | ||
5 | ||
7 | ||
10 |
Category | CAT6 | Shield Structure | Non-Shielded・UTP | FA Network Standard | No Standard |
---|---|---|---|---|---|
Connector Type | RJ45-RJ45 | Cable Conductor | Stranded Wire | Conductor Size | AWG24 (0.20sq) |
No. of Cores (No. of Connection Pins) | 8 Core | Cable Outer Diameter | 6.0 to 6.9 | Color | Blue |
Length | Fixed | Length: Fixed | 1.0 to 1.9 | Sheath Material | PVC |
PoE (Power Supply) | Compatible | Wiring Type | Straight | Length(m) | 1 |
Cable Type | Standard |
Please check the type/dimensions/specifications of the part GLHR6T-UTP-BL-1 in the Japan-China Common Model Number CAT6 Without Shield (Stranded Wire) In-stock Item series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần GLHR6T-UTP-BL-1 trong chuỗi Japan-China Common Model Number CAT6 Without Shield (Stranded Wire) In-stock Item.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy