(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Stainless Cable Ties for Binding Tools.
It is a special tool,which is capable of tightening and cutting stainless steel cable ties. In addition, it can be used for all sizes of stainless cable ties.
[How to use]
• Tightening stainless steel cable tie : squeeze both handle.
• Cutter stainless steel cable tie : push the lever
[Caution]
Be sure to work carefully to avoid injury from the cut surface of the cable ties.
Model | Weight (g) |
CTSM-T | 550 |
Color | Black | Features | Clamping and cutting are possible |
---|
Please check the type/dimensions/specifications of the part CTSM-T in the Stainless Cable Ties for Binding Tools series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CTSM-T trong chuỗi Stainless Cable Ties for Binding Tools.