(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Control Panel High Power Relay GPR-L 2C Contact

Control Panel High Power Relay GPR-L 2C Contact
  • Sale
  • Until 31/03/2025
  • Volume Discount
  • UL
  • c-UL
  • TUV
  • 100/200 VAC
  • 24 VDC
  • Plug-in Type
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      79,400VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


Control Panel Relay 2c High Capacity 10 A Type
● High power control panel relay in an economical price range
● Plug-in terminal structure for high versatility and compatibility
● With LED operation display lights for all as standard
● Product lineup includes models with built-in relay coil surge-absorbing diode
● 2c 10 A type contact configuration
● International standards UL/C-UL, TUV, CQC qualification certified product
● 10-piece box set is also available for ease of storage.

· Coil surge-absorbing diode built-in type not yet UL, CUL, TUV or CQC certified.

Product Description

Control panel relay high power type (LY2 equivalent product) contact configuration is 2c 10 A. All models come with LED operation display lights: 10-piece box set is also available for ease of storage.

Specification Table

Model Number
(Boxed)
Weight
(g)
GPR-L-2CL-A100B-10P390
GPR-L-2CL-A200B-10P
GPR-L-2CL-D24B-10P
GPR-L-2CL-D24DB-10P
 
TypeModel NumberCoil
Rated Voltage
Operation
Display Light
Contact
Configuration
Weight
(g)
Plug-in Standard TypeGPR-L-2CL-A100B110/120 V ACLED
(Red)
2c37
GPR-L-2CL-A200B220/240 V AC
GPR-L-2CL-D24B24 V DCLED
(Green)
Coil Surge Absorbing
Built-in Diode Type
GPR-L-2CL-D24DB24 V DC

Image of 10-piece box

Control Panel High Power Relay GPR-L 2C Contact: Related image
Part Number
GPR-L-2CL-D24B SALE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

79,400 VND

44,464 VND

1 Piece(s) Same day

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application High Power Contact Configuration 2c Latch function None
Terminal shape Solder/tab, dual purpose Contact rated current (minimum value for AC and DC)(A) 0.1 Coil rated voltage (DC)(V) 24
Representative Standard UL / CUL / TUV / CSA Dimension height(mm) 35 Dimension width(mm) 21.5
Dimension depth(mm) 28 Type Standard Model With LED
With diode x

Please check the type/dimensions/specifications of the part GPR-L-2CL-D24B in the Control Panel High Power Relay GPR-L 2C Contact series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần GPR-L-2CL-D24B trong chuỗi Control Panel High Power Relay GPR-L 2C Contact.