(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Zipper Tubing (Aluminum Foil Shield) (Part Number)

Zipper Tubing (Aluminum Foil Shield)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
  • EMI Countermeasure
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,148,865VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]● Shield zipper sleeve attached with aluminum foil on a flame-retardant PVC sheet. ● High mating strength can be obtained by using dedicated tools. ●Ideal for binding long items. ●Ideal for cable protection that needs to be tightly sealed.

 
Part Number
SZTZSR20-25
SZTZSR25-25
SZTZSR30-25
SZTZSR50-25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngInternal Diameter
(mm)

5,148,865 VND

1 Piece(s) 4 Day(s) or more 20

5,425,008 VND

1 Piece(s) 12 Day(s) or more 25

6,013,285 VND

1 Piece(s) 12 Day(s) or more 30

7,702,696 VND

1 Piece(s) 12 Day(s) or more 50

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Fixing Method Zipper Shield compatible Yes Application/special functions Flame retardant
Overall Length(m) 25 Color Black Tool used Yes
Material Sheet Part: Flame-retardant soft vinyl chloride, PET film and aluminum foil, Zipper Part: Semi-rigid flame-retardant vinyl chloride, Sewing Thread: Nylon, Braided grounding wire: Tin-plated soft copper wire Operating temperature range(℃) -15 to 60 Thickness(mm) 0.24 (overall), 0.01 (Aluminum foil)