(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

Medium Load Red TPU Caster Swivel type VNM (Part Number)

Medium Load Red TPU   Caster Swivel type VNM
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      49,091VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Product Overview
 
Material Table
TypeBodyCaster WheelWheel CoreBearing
MaterialMaterialSurface TreatmentSurface TreatmentMaterial (Color)Material (Color)Rotating PartWheel Part
EC-DL189SteelGalvanizedTPU (Red)Plastic coreProvidedProvided
Specification Overview
Specification Table
Part NumberHBEAllowable Load
(daN)
TypeNo.Wheel MaterialD
EC-DL18920 TPU75105323375
10013030105
Dimensional Drawing


Product Features
Usage Method
Precautions
■ Precautions for Casters Use

【Precautions 1】Do not exceed the allowable load when using it.
The allowable load in the product catalog is the load speed when manual transportation is carried on a flat ground.

【Precautions 2】Operating Speed
Use intermittently at a speed below the walking speed on a flat road. Please do not use it continuously through power traction or in a hot state
Wheel diameterOperating Speed
75mm or less2km/h or less
100mm or less4km/h or less

【Precautions 3】Stopper
Wear and damage caused by long-term use may unconsciously reduce the function of the stopper, so please pay attention.
Generally speaking, braking force varies with caster material.
Considering the safety of products, please take other measures (wheel stopper, braking part) when especially necessary.

【Precautions 4】Operating Environment
Casters are usually used in the room temperature range.
Do not use in special environment affected by high temperature, low temperature, humidity, acid, alkali, salt, solvent, oil, sea water, medicine, etc.

【Precautions 5】Installation Method
① Please keep the mounting surface as balanced as possible.
② When mounting rotary (universal) casters, the rotary axis should be in a vertical position.
③ When mounting fixed casters, keep the casters parallel to each other.
④ Please confirm the mounting hole and mount it reliably with appropriate bolts and nuts to avoid looseness.
⑤ When mounting screw-in casters, please tighten the hexagonal part of threads with proper torque. If the tightening torque is too large, it will lead to stress concentration in the shaft and cause fracture.
(Refer to the appropriate tightening torque of 20 to 50N・m with a thread diameter of 12mm)
Example of Use

Part Number
EC-DL189-20TPU-75
EC-DL189-20TPU-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Wheel Dia. D
(Ø)
Allowable Load
(daN)

49,091 VND

1 Piece(s) 5 Day(s) 1057575

54,545 VND

1 Piece(s) 5 Day(s) 130100105

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Swivel Type Stopper (Detail) Not Provided Fitting Material Steel
Mounting Hole Pitch, Short Length Direction(mm) 45 Mounting Hole Pitch, Long Length Direction(mm) 74 Plate Length(mm) 95
Plate Width(mm) 64 Wheel Width B(mm) 32