(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Economy Series Caster dedicated to Heavy Loading
Type | Stopper | Mounting Hole Shape | Body | Wheel | Bearing | ||
[ M ]Material | [ S ]Surface Treatment | [ M ]Material(Color) | Swivel Part | Wheel Part | |||
Swivel | Provided | Long | Bracket:SUS304 Wheel Core:Aluminum Alloy | - | Polyurethane(yellow) | Provided | Provided |
Caster Type | Mount Type | Part No. | Dia. (mm) | Height (mm) | Wheel Width (mm) | E | R | Allowable Load (daN) | Mass (g) |
Swivel | Plate Mount | E-DL165-22PU-200KING | 200 | 241 | 50 | 48 | 171 | 785 | 9000 |
Mounting Height H(mm) | 241 | Caster Type | Swivel Type | Load Range(daN) | 750.01~ |
---|---|---|---|---|---|
Wheel Dia. D(Ø) | 200 | Stopper (Detail) | Rotation Stopper | Wheel Material | Polyurethane |
Fitting Material | Stainless Steel | Mounting Hole Pitch, Short Length Direction(mm) | 76 | Mounting Hole Pitch, Long Length Direction(mm) | 92 |
Allowable Load(daN) | 785(800kg) | Mounting Hole Type | Long Hole | Plate Length(mm) | 115.5 |
Plate Width(mm) | 100 | Wheel Width B(mm) | 50 | Load Category | Heavy Load |
Bearing in Wheel | Provided |
Please check the type/dimensions/specifications of the part E-DL165-22PU-200KING in the Super Heavy Load Urethane Caster, Wheel Width 50mm series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E-DL165-22PU-200KING trong chuỗi Super Heavy Load Urethane Caster, Wheel Width 50mm.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy