(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

5050, Slot Width 10mm Aluminum Frames_VNM (Part Number)

5050, Slot Width 10mm Aluminum Frames_VNM
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

For length from 4m, it may take 2days for delivery. Please contact cs@misumi.com.vn for further support

Product Overview
Economy series aluminum alloy profiles with a groove width of 10mm , a side length of 5050mm.
Suitable for the structure of small hoods, cabinets, and display bars.
* For length from 4m, it may take 2days for delivery. Please contact cs@misumi.com.vn for further support
Dimensional Drawing

Specification Table
The specification table contains information such as the specified length range, unit, as well as meter weight and inertial intercept.

Order Example: 

( Part Number – Profile )

Length

LCNS10 – 5050

– 1000


Specified Table

Part Number

Profile

Length
(0.5mm Increment)

Type

Surface Treatment

Material

Groove size

(mm)

Mass Weight

(Kg/m)

Recommend bracket and accessories 1Recommend bracket and accessories 2
Standard BracketBoltNutHeavy load bracketBoltNut
LCNS10 

5050

50 - 6000

Standard

Clear Anodize

6063-T5

10

2.11LBSBL10-4545*E-GSCB8-18LNTRNM10-45-8
(Leaf spring nut)
LBL5050-45*E-GSCB8-18LNTRNM10-45-8
(Leaf spring nut)
*This series is use with 4545 series bracket and leaf spring nut, please check your design carefully.
Dimension Tolerance (mm)

0 - 10

± 0.2

10 - 25

± 0.25

25 - 38

± 0.3

18 - 50

± 0.4

50 - 100

± 0.6

100 - 180

± 0.85

> 180

± 1.00
 
Product Features
[Features]
The product has abundant specifications and types, high quality and low price, and exquisite in appearance.

[Intended Use]
Suitable for the structure of small hoods, cabinets and display bars.
 
Example of Use
With Economy series Aluminum Frames profiles, small frames, hoods, racks and other modules can be easily completed for automation equipment.
Example of Use for European Standard Profile
Related Products
▪ Aluminum frame accessories:
Product nameBracketHeavy load bracketBlind JointLeaf spring nutFrame capGroove coverU-Shape Groove cover
Photo
LinkLBSBLBLLBISLNTRNMLCECLMCSGLMUSB
Part Number
LCNS10-5050-[50-6000/0.5]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOverall Length L
(mm)

-

1 Piece(s) 4 Day(s) 50 ~ 6000

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Number of Slotted Surfaces One-Side Slots Surface Treatment Clear Anodize Extrusion Series MISUMI Economy Series LCF 45/50/60 (Slot Width 10 mm)
Extrusion Type Square Shape Surface Milled Not Provided Material 6063-T5
Weight(kg/m) 2.105