(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (ICT) 20/1/2025. We apologize for the inconvenience.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Ball Roller Cut Product, Single-Action Shape

Ball Roller Cut Product, Single-Action Shape
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      783,928VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

BCUFH (Upward-facing)Enlarged view of mounting claw
mounting claw
The mounting claw is spring-loaded
and secures the ball roller
by pushing against the mounting point.

 

[ ! ] The recommended mounting hole diameter for BCUFH is ø45.5 to 46 mm, with a plate thickness of 3.2 mm or greater.

 

[M] Material[S] Surface Treatment
(1) Main Ball(2) Cover(3) Main BodySub Ball(2) Cover(3) Main Body
SUJ2SUM23SUM23SUJ2Trivalent Bright Chromate PlatingTrivalent Bright Chromate Plating

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
BCUFH120
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

783,928 VND

1 Piece(s) Available 4 Day(s) or more

Loading...Tải…

  1. 1

Specification Table

Part Number
BCUFH120

 

Part NumberDD1D2dHh1h2F1F2Mounting OrientationWaste
Discharge Hole
Load Capacity
N(kgf)
TypeNo.
BCUFH120553721.9825.403513.821.2510Upward-FacingBottom1,470 (150)

Specifications / Overview

The waste discharge feature increases the product's service life and reduces maintenance time.

Do you have the following issues?

Issue 1
Rotation is slowed when waste gets inside the ball roller
Try our solutions
Solution 1:
The waste discharge feature increases the product's service life and reduces maintenance time compared to conventional products

Waste Discharge Hole Structure

An innovative solution for discharging waste has been achieved

With head dust ejection slit

Ball Rollers - Milled One-touch shape: Related Image

[Enlarged view of waste discharge hole/slit]

Ball Rollers - Milled: Related Image

Ball rollers (milled ball rollers) with waste discharge holes do not bear load on the small ball receiving surface directly below the large ball.
This structure allows for a large number of waste discharge holes at the lowest point of the body or a waste discharge slit at the highest point of the body.
Holes have been machined in the smaller ball contact area—something that was considered difficult with conventional structures—thus allowing debris and water that have gotten inside the structure to be discharged to keep rotation continuing smoothly.

Basic InformationThông tin cơ bản

Load Capacity(N) 1470 Shape One-Touch Type Garbage Discharge
Load Capacity Range(N) 500.1~5000 Body Material SCM415 Ball Material SUJ2
Ball Dia. SD(Ø) 25.4 Application Upward-Facing Mounting Height(mm) 13.8

Please check the type/dimensions/specifications of the part BCUFH120 in the Ball Roller Cut Product, Single-Action Shape series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần BCUFH120 trong chuỗi Ball Roller Cut Product, Single-Action Shape.