(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Round Bar Conveyor Guide Rail Brackets - Standard Type

Round Bar Conveyor Guide Rail Brackets - Standard Type

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,444,315VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·This is a workpiece guide mounting bracket (standard type) for belt conveyors.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
CGV70
CGV80
CGVL70
CGVL80
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMounting Screw Size Compatible Conveyor W Dimension
(mm)

1,444,315 VND

1 Piece(s) 8 Day(s) or more 10M5CVSE / CVSF / CVSX / CVSY / SVKA / SVKB / SVKN / SVKR50

1,752,181 VND

1 Piece(s) 8 Day(s) or more 10M6CVSTC-20 / CVSTR-20 / CVSB / CVSD / CVSFB / CVSFD / CVSMA / CVSP / CVSPA / CVSSA / CVSTB / CVSTP / CVSW50

1,851,850 VND

1 Piece(s) 8 Day(s) or more 10M5CVSE / CVSF / CVSX / CVSY / SVKA / SVKB / SVKN / SVKR100

2,048,200 VND

1 Piece(s) 8 Day(s) or more 10M6CVSTC-20 / CVSTR-20 / CVSB / CVSD / CVSFB / CVSFD / CVSMA / CVSP / CVSPA / CVSSA / CVSTB / CVSTP / CVSW100

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Guide Rail Bracket

MISUMI Unit Example related to this product