(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Format | [ M ] Material | [ S ] Surface Treatment | ||
BOLT&NUT | Bottom | Rubber | ||
K-NMFNR | SM10C (✽M30 is SM45C) | SM45C | NBR (Black) | Nickel Plating (Ni) |
K-NSMFNR | SUS304 | SUS304 | Acid Treatment (Natural) |
Format | Dimension (mm) | Material (4EA/kg) | ₩ Standard Unit Price (Nut Included) | |||||||||
M | S | D | Screw Pitch | H | N | E | B | P | K-NMFNR | K-NSMFNR | ||
K-NMFNR (Steel) K-NSMFNR (Stainless) | 12 | 75 | 59 | 1.75 | 111 | 8 | 22 | 19 | 6 | 1000 | ||
100 | 136 | |||||||||||
125 | 161 | |||||||||||
150 | 186 | |||||||||||
200 | 236 | |||||||||||
16 | 50 | 2.0 | 88 | 10 | 22 | 24 | 2000 | |||||
75 | 113 | |||||||||||
100 | 138 | |||||||||||
130 | 168 | |||||||||||
150 | 188 | |||||||||||
180 | 218 | |||||||||||
200 | 238 | |||||||||||
250 | 288 | |||||||||||
16 | 50 | 78 | 96 | 10 | 26 | 24 | 10 | 2000 | ||||
75 | 121 | |||||||||||
100 | 146 | |||||||||||
130 | 176 | |||||||||||
150 | 196 | |||||||||||
180 | 226 | |||||||||||
200 | 246 | |||||||||||
250 | 296 | |||||||||||
20 | 100 | 2.5 | 149 | 13 | 30 | 3000 | ||||||
130 | 179 | |||||||||||
150 | 199 | |||||||||||
180 | 228 | |||||||||||
200 | 249 | |||||||||||
250 | 299 | |||||||||||
24 | 100 | 98 | 3.0 | 155 | 16 | 29 | 30 | 4000 | ||||
150 | 205 | |||||||||||
200 | 255 | |||||||||||
250 | 305 | |||||||||||
✽30 | 150 | 3.5 | 208 | 19 | 46 | 5000 | ||||||
200 | 258 | |||||||||||
250 | 308 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Body Material | Main Body Surface Treatment | Width D (mm) | Allowable Load (Details) (kN) | Thread Length A (mm) | Body Height L (mm) | Nominal of Thread M (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
444,132 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 59 | 49 | 75 | 22 | 12 | ||
447,629 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 59 | 49 | 100 | 22 | 12 | ||
465,127 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 59 | 49 | 125 | 22 | 12 | ||
475,623 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 59 | 49 | 150 | 22 | 12 | ||
500,118 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 59 | 49 | 200 | 22 | 12 | ||
461,627 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 59 | 98 | 50 | 22 | 16 | ||
500,118 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 98 | 50 | 26 | 16 | ||
463,375 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 59 | 98 | 75 | 22 | 16 | ||
503,618 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 98 | 75 | 26 | 16 | ||
465,127 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 59 | 98 | 100 | 22 | 16 | ||
507,117 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 98 | 100 | 26 | 16 | ||
468,624 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 59 | 98 | 130 | 22 | 16 | ||
510,617 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 98 | 130 | 26 | 16 | ||
493,119 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 59 | 98 | 150 | 22 | 16 | ||
528,112 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 98 | 150 | 26 | 16 | ||
531,612 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 59 | 98 | 180 | 22 | 16 | ||
566,604 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 98 | 180 | 26 | 16 | ||
549,107 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 59 | 98 | 200 | 22 | 16 | ||
584,100 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 98 | 200 | 26 | 16 | ||
577,102 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 59 | 98 | 250 | 22 | 16 | ||
612,094 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 98 | 250 | 26 | 16 | ||
524,613 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 147 | 100 | 26 | 20 | ||
531,612 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 147 | 130 | 26 | 20 | ||
535,110 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 147 | 150 | 26 | 20 | ||
601,595 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 147 | 180 | 26 | 20 | ||
657,583 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 147 | 200 | 26 | 20 | ||
710,070 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 147 | 250 | 26 | 20 | ||
822,047 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 98 | 196 | 100 | 29 | 24 | ||
841,386 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 98 | 196 | 150 | 29 | 24 | ||
897,743 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 98 | 196 | 200 | 29 | 24 | ||
999,517 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 98 | 196 | 250 | 29 | 24 | ||
917,965 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 98 | 245 | 150 | 29 | 30 | ||
1,055,876 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 98 | 245 | 200 | 29 | 30 | ||
1,310,811 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 98 | 245 | 250 | 29 | 30 | ||
759,062 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 59 | 49 | 75 | 22 | 12 | ||
797,550 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 59 | 49 | 100 | 22 | 12 | ||
825,545 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 59 | 49 | 125 | 22 | 12 | ||
861,939 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 59 | 49 | 150 | 22 | 12 | ||
938,519 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 59 | 49 | 200 | 22 | 12 | ||
851,662 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 59 | 98 | 50 | 22 | 16 | ||
1,116,874 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 78 | 98 | 50 | 26 | 16 | ||
856,967 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 59 | 98 | 75 | 22 | 16 | ||
1,178,205 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 78 | 98 | 75 | 26 | 16 | ||
917,965 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 59 | 98 | 100 | 22 | 16 | ||
1,239,204 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 78 | 98 | 100 | 26 | 16 | ||
1,004,822 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 59 | 98 | 130 | 22 | 16 | ||
1,315,783 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 78 | 98 | 130 | 26 | 16 | ||
1,065,820 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 59 | 98 | 150 | 22 | 16 | ||
1,377,114 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 78 | 98 | 150 | 26 | 16 | ||
1,127,151 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 59 | 98 | 180 | 22 | 16 | ||
1,438,113 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 78 | 98 | 180 | 26 | 16 | ||
1,188,482 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 59 | 98 | 200 | 22 | 16 | ||
1,509,720 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 78 | 98 | 200 | 26 | 16 | ||
1,290,256 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 59 | 98 | 250 | 22 | 16 | ||
1,601,549 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 78 | 98 | 250 | 26 | 16 | ||
1,509,720 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 78 | 147 | 100 | 26 | 20 | ||
1,616,799 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 78 | 147 | 130 | 26 | 20 | ||
1,723,878 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 78 | 147 | 150 | 26 | 20 | ||
1,830,957 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 78 | 147 | 180 | 26 | 20 | ||
1,938,036 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 78 | 147 | 200 | 26 | 20 |
Part Number |
---|
Loading...Tải…
Type | Adjusting Bolt | Swivel Angle θ(deg) | 20 | Height Adjusting Handle | Not Provided |
---|---|---|---|---|---|
Rubber Material | Nitrile Rubber | Properties | Vibration Control | Swivel Mechanism | Provided |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy