(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Select part number to Order Now/ Add to Cart
Format | [ M ] Material | [ S ] Surface Treatment | ||
BOLT&NUT | Bottom | Rubber | ||
K-MNS | SM10C | SPHC | NBR | Nickel Plating (Ni) |
K-MSNS | SUS304 | SUS304 | Polishing (PL) |
Format | Dimension (mm) | Lower Plate Thickness | Material (4EA/kg) | ₩ Standard Unit Price (Nut Included) | |||||||||
M | S | D | Screw Pitch | H | N | E | B | P | K-MNS | K-MSNS | |||
K-MNS (Steel) K-MSNS (Stainless) | 6 | 40 | 30 | 1.0 | 61 | 6 | 15 | 10 | 5 | 1.5t (SPHC) 1.5t (SUS304) | 100 | ||
8 | 40 | 1.25 | 61 | 13 | 200 | ||||||||
80 | 101 | ||||||||||||
6 | 40 | 40 | 1.0 | 63 | 17 | 10 | 100 | ||||||
8 | 40 | 1.25 | 63 | 13 | 200 | ||||||||
80 | 103 | ||||||||||||
10 | 60 | 48 | 1.5 | 84.5 | 7 | 17.5 | 17 | 2t (SPHC) 2t (SUS304) | 300 | ||||
100 | 124.5 | ||||||||||||
12 | 50 | 1.75 | 75.5 | 8 | 19 | 500 | |||||||
75 | 100.5 | ||||||||||||
100 | 125.5 | ||||||||||||
125 | 150.5 | ||||||||||||
150 | 175.5 | ||||||||||||
200 | 225.5 | ||||||||||||
16 | 50 | 2.0 | 77.5 | 10 | 24 | 700 | |||||||
75 | 102.5 | ||||||||||||
100 | 127.5 | ||||||||||||
130 | 157.5 | ||||||||||||
150 | 177.5 | ||||||||||||
180 | 207.5 | ||||||||||||
200 | 227.5 | ||||||||||||
12 | 50 | 61 | 1.75 | 76.5 | 8 | 18.5 | 19 | 600 | |||||
75 | 101.5 | ||||||||||||
100 | 126.5 | ||||||||||||
125 | 151.5 | ||||||||||||
150 | 176.5 | ||||||||||||
200 | 226.5 | ||||||||||||
16 | 50 | 2.0 | 78.5 | 10 | 24 | 800 | |||||||
75 | 103.5 | ||||||||||||
100 | 128.5 | ||||||||||||
130 | 158.5 | ||||||||||||
150 | 178.5 | ||||||||||||
180 | 208.5 | ||||||||||||
200 | 228.5 | ||||||||||||
250 | 278.5 | ||||||||||||
20 | 80 | 2.5 | 111.5 | 13 | 30 | 1000 | |||||||
100 | 131.5 | ||||||||||||
130 | 161.5 | ||||||||||||
150 | 181.5 | ||||||||||||
180 | 211.5 | ||||||||||||
200 | 231.5 | ||||||||||||
250 | 281.5 | ||||||||||||
16 | 50 | 72 | 2.0 | 80 | 10 | 20 | 24 | 6.5 | 2.3t (SPHC) 2.0t (SUS304) | 900 | |||
75 | 105 | ||||||||||||
100 | 130 | ||||||||||||
130 | 160 | ||||||||||||
150 | 180 | ||||||||||||
180 | 210 | ||||||||||||
200 | 230 | ||||||||||||
250 | 280 | ||||||||||||
20 | 80 | 2.5 | 113 | 13 | 30 | 1200 | |||||||
100 | 133 | ||||||||||||
130 | 163 | ||||||||||||
150 | 183 | ||||||||||||
180 | 213 | ||||||||||||
200 | 233 | ||||||||||||
250 | 283 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Body Material | Main Body Surface Treatment | Width D (mm) | Allowable Load (Details) (kN) | Thread Length A (mm) | Body Height L (mm) | Nominal of Thread M (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
289,117 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 30 | 4.9 | 40 | 15 | 6 | ||
292,264 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 40 | 4.9 | 40 | 17 | 6 | ||
293,664 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 40 | 9.8 | 40 | 17 | 8 | ||
296,813 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 30 | 9.8 | 80 | 15 | 8 | ||
295,764 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 40 | 9.8 | 80 | 17 | 8 | ||
304,162 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 48 | 14.7 | 100 | 17.5 | 10 | ||
311,160 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 48 | 24.5 | 50 | 17.5 | 12 | ||
319,208 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 61 | 29.4 | 50 | 18.5 | 12 | ||
312,560 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 48 | 24.5 | 75 | 17.5 | 12 | ||
320,259 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 61 | 29.4 | 75 | 18.5 | 12 | ||
314,660 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 48 | 24.5 | 100 | 17.5 | 12 | ||
324,108 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 61 | 29.4 | 100 | 18.5 | 12 | ||
318,159 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 48 | 24.5 | 125 | 17.5 | 12 | ||
328,307 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 61 | 29.4 | 125 | 18.5 | 12 | ||
320,608 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 48 | 24.5 | 150 | 17.5 | 12 | ||
332,157 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 61 | 29.4 | 150 | 18.5 | 12 | ||
348,602 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 48 | 24.5 | 200 | 17.5 | 12 | ||
360,149 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 61 | 29.4 | 200 | 18.5 | 12 | ||
317,809 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 48 | 34.3 | 50 | 17.5 | 16 | ||
317,809 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 61 | 39.2 | 50 | 18.5 | 16 | ||
330,755 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 72 | 44.1 | 50 | 20 | 16 | ||
322,708 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 48 | 34.3 | 75 | 17.5 | 16 | ||
334,604 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 72 | 44.1 | 75 | 20 | 16 | ||
326,557 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 48 | 34.3 | 100 | 17.5 | 16 | ||
326,557 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 61 | 39.2 | 100 | 18.5 | 16 | ||
338,804 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 72 | 44.1 | 100 | 20 | 16 | ||
330,755 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 48 | 34.3 | 130 | 17.5 | 16 | ||
330,755 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 61 | 39.2 | 130 | 18.5 | 16 | ||
342,654 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 72 | 44.1 | 130 | 20 | 16 | ||
334,604 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 48 | 34.3 | 150 | 17.5 | 16 | ||
346,853 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 72 | 44.1 | 150 | 20 | 16 | ||
346,152 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 48 | 34.3 | 180 | 17.5 | 16 | ||
346,152 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 61 | 39.2 | 180 | 18.5 | 16 | ||
358,750 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 72 | 44.1 | 180 | 20 | 16 | ||
350,702 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 48 | 34.3 | 200 | 17.5 | 16 | ||
350,702 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 61 | 39.2 | 200 | 18.5 | 16 | ||
362,949 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 72 | 44.1 | 200 | 20 | 16 | ||
382,894 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 61 | 39.2 | 250 | 18.5 | 16 | ||
395,142 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 72 | 44.1 | 250 | 20 | 16 | ||
346,853 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 61 | 49 | 80 | 18.5 | 20 | ||
357,699 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 72 | 58.8 | 80 | 20 | 20 | ||
347,903 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 61 | 49 | 100 | 18.5 | 20 | ||
359,449 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 72 | 58.8 | 100 | 20 | 20 | ||
352,800 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 61 | 49 | 130 | 18.5 | 20 | ||
361,899 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 72 | 58.8 | 130 | 20 | 20 | ||
354,900 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 61 | 49 | 150 | 18.5 | 20 | ||
363,649 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 72 | 58.8 | 150 | 20 | 20 | ||
370,647 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 61 | 49 | 180 | 18.5 | 20 | ||
379,045 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 72 | 58.8 | 180 | 20 | 20 | ||
372,398 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 61 | 49 | 200 | 18.5 | 20 | ||
382,894 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 72 | 58.8 | 200 | 20 | 20 | ||
412,638 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 61 | 49 | 250 | 18.5 | 20 | ||
423,135 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 72 | 58.8 | 250 | 20 | 20 | ||
298,913 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 30 | 4.9 | 40 | 15 | 6 | ||
305,912 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 40 | 4.9 | 40 | 17 | 6 | ||
307,660 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 30 | 9.8 | 40 | 15 | 8 | ||
311,160 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 40 | 9.8 | 40 | 17 | 8 | ||
314,660 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 30 | 9.8 | 80 | 15 | 8 | ||
318,159 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 40 | 9.8 | 80 | 17 | 8 | ||
325,158 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 48 | 14.7 | 60 | 17.5 | 10 |
Part Number |
---|
Loading...Tải…
Type | Adjusting Bolt | Height Adjusting Handle | Not Provided | Rubber Material | Nitrile Rubber |
---|---|---|---|---|---|
Properties | Vibration Control | Swivel Mechanism | Not Provided |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy