(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Door Stop Plate for Hinged Doors

Door Stop Plate for Hinged Doors

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      90,290VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·This is a door stop that can be used for creating doors (for hinged doors)



[ M ] Material: SPHC
[ S ] Surface Treatment: Trivalent Chromate

Specifications

Part Number
HFUST6

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
HFUST6
HFUST8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSExtrusion No.

90,290 VND

1 Piece(s) Available 4 Day(s) or more 106

93,627 VND

1 Piece(s) Available 4 Day(s) or more 108

Loading...Tải…

  1. 1

More Information


 

Basic InformationThông tin cơ bản

Application For Door Type Accessory Type Door Stop Plate (for Hinged Doors)