(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
HORIZONTAL DOUBLE ACTION SLIDE (Part Number)

HORIZONTAL DOUBLE ACTION SLIDE

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      7,789,493VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
- Features smooth movement due to the sliding structure that does not use springs.
・Uses a V-shaped slide base with high precision positioning.
・Double acting type.

[Applications]
・Attachment to a flexible chuck plate.
・Attachment to gate cut robot.
・For various gate cuts in resin molding, such as gate cut tables and standby jigs.



The blade is sold separately. Note that there are a regular blade and a reverse blade.
Part Number
MGT-NY10S
MGT-NY25S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngAir consumption
(cm3/times)
Cutting capacity (soft resin) φ
(mm)
Cutting capacity (hard resin) φ
(mm)

7,789,493 VND

1 Piece(s) 4 Day(s) or more 683.52.3

15,155,978 VND

1 Piece(s) 9 Day(s) or more 1845.03.4

Loading...Tải…

  1. 1
Specification Table

Basic InformationThông tin cơ bản

Component part Sliding type Sliding type Double-acting Applicable base For horizontal slide