(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Flange Lifters -With Oil Groove Embedded Type- (Part Number)

Flange Lifters -With Oil Groove Embedded Type-
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      277,374VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
FLSE15-F
FLSE15-L
FLSE40-F
FLSE40-L
FLSE60-F
FLSE60-L
FLSE80-F
FLSE80-L
FLSE90-F
FLSE90-L
FLSE100-F
FLSE100-L
FLSEN15-F
FLSEN15-L
FLSEN40-F
FLSEN40-L
FLSEN60-F
FLSEN60-L
FLSEN80-F
FLSEN80-L
FLSEN90-F
FLSEN90-L
FLSEN100-F
FLSEN100-L
FLSENP15
FLSENP40
FLSENP60
FLSENP80
FLSENP90
FLSENP100
FLSEP15
FLSEP40
FLSEP60
FLSEP80
FLSEP90
FLSEP100
FLSES
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDevices Type Lifters Type Supporting Parts Type S (Stroke)
(mm)
Spring Type

2,774,532 VND

1 Piece(s) 31 Day(s) LiftersOIL-FREE EMBEDDED TYPE-15X-SWF

2,866,991 VND

1 Piece(s) 31 Day(s) LiftersOIL-FREE EMBEDDED TYPE-15X-SWL

2,820,762 VND

1 Piece(s) 31 Day(s) LiftersOIL-FREE EMBEDDED TYPE-40X-SWF

2,922,466 VND

1 Piece(s) 31 Day(s) LiftersOIL-FREE EMBEDDED TYPE-40X-SWL

2,857,745 VND

1 Piece(s) 31 Day(s) LiftersOIL-FREE EMBEDDED TYPE-60X-SWF

2,977,940 VND

1 Piece(s) 31 Day(s) LiftersOIL-FREE EMBEDDED TYPE-60X-SWL

3,051,907 VND

1 Piece(s) 31 Day(s) LiftersOIL-FREE EMBEDDED TYPE-80X-SWF

3,190,594 VND

1 Piece(s) 31 Day(s) LiftersOIL-FREE EMBEDDED TYPE-80X-SWL

3,098,136 VND

1 Piece(s) 31 Day(s) LiftersOIL-FREE EMBEDDED TYPE-90X-SWF

3,236,823 VND

1 Piece(s) 31 Day(s) LiftersOIL-FREE EMBEDDED TYPE-90X-SWL

3,153,611 VND

1 Piece(s) 31 Day(s) LiftersOIL-FREE EMBEDDED TYPE-100X-SWF

3,292,298 VND

1 Piece(s) 31 Day(s) LiftersOIL-FREE EMBEDDED TYPE-100X-SWL

2,728,303 VND

1 Piece(s) 31 Day(s) LiftersOIL-FREE EMBEDDED TYPE・WITHOUT BOLT HOLE TYPE-15X-SWF

2,811,516 VND

1 Piece(s) 31 Day(s) LiftersOIL-FREE EMBEDDED TYPE・WITHOUT BOLT HOLE TYPE-15X-SWL

2,765,287 VND

1 Piece(s) 31 Day(s) LiftersOIL-FREE EMBEDDED TYPE・WITHOUT BOLT HOLE TYPE-40X-SWF

2,866,991 VND

1 Piece(s) 31 Day(s) LiftersOIL-FREE EMBEDDED TYPE・WITHOUT BOLT HOLE TYPE-40X-SWL

2,802,270 VND

1 Piece(s) 31 Day(s) LiftersOIL-FREE EMBEDDED TYPE・WITHOUT BOLT HOLE TYPE-60X-SWF

2,922,466 VND

1 Piece(s) 31 Day(s) LiftersOIL-FREE EMBEDDED TYPE・WITHOUT BOLT HOLE TYPE-60X-SWL

2,996,432 VND

1 Piece(s) 31 Day(s) LiftersOIL-FREE EMBEDDED TYPE・WITHOUT BOLT HOLE TYPE-80X-SWF

3,135,119 VND

1 Piece(s) 31 Day(s) LiftersOIL-FREE EMBEDDED TYPE・WITHOUT BOLT HOLE TYPE-80X-SWL

3,051,907 VND

1 Piece(s) 31 Day(s) LiftersOIL-FREE EMBEDDED TYPE・WITHOUT BOLT HOLE TYPE-90X-SWF

3,190,594 VND

1 Piece(s) 31 Day(s) LiftersOIL-FREE EMBEDDED TYPE・WITHOUT BOLT HOLE TYPE-90X-SWL

3,098,136 VND

1 Piece(s) 31 Day(s) LiftersOIL-FREE EMBEDDED TYPE・WITHOUT BOLT HOLE TYPE-100X-SWF

3,246,069 VND

1 Piece(s) 31 Day(s) LiftersOIL-FREE EMBEDDED TYPE・WITHOUT BOLT HOLE TYPE-100X-SWL

2,404,503 VND

1 Piece(s) 31 Day(s) Supporting Parts-Slide Guide Lever・WITHOUT BOLT HOLE TYPE15-

2,404,503 VND

1 Piece(s) 31 Day(s) Supporting Parts-Slide Guide Lever・WITHOUT BOLT HOLE TYPE40-

2,404,503 VND

1 Piece(s) 31 Day(s) Supporting Parts-Slide Guide Lever・WITHOUT BOLT HOLE TYPE60-

2,256,570 VND

1 Piece(s) 31 Day(s) Supporting Parts-Slide Guide Lever・WITHOUT BOLT HOLE TYPE80-

2,312,045 VND

1 Piece(s) 31 Day(s) Supporting Parts-Slide Guide Lever・WITHOUT BOLT HOLE TYPE90-

2,367,520 VND

1 Piece(s) 31 Day(s) Supporting Parts-Slide Guide Lever・WITHOUT BOLT HOLE TYPE100-

2,459,978 VND

1 Piece(s) 31 Day(s) Supporting Parts-Slide Guide Lever15-

2,459,978 VND

1 Piece(s) 31 Day(s) Supporting Parts-Slide Guide Lever40-

2,459,978 VND

1 Piece(s) 31 Day(s) Supporting Parts-Slide Guide Lever60-

2,312,045 VND

1 Piece(s) 31 Day(s) Supporting Parts-Slide Guide Lever80-

2,367,520 VND

1 Piece(s) 31 Day(s) Supporting Parts-Slide Guide Lever90-

2,413,749 VND

1 Piece(s) 31 Day(s) Supporting Parts-Slide Guide Lever100-

277,374 VND

1 Piece(s) 26 Day(s) Supporting Parts-STOPPERS--

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Brand MISUMI