(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cam Upper Plates -Steel Type CPAS- (Part Number)

Cam Upper Plates -Steel Type CPAS-

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      739,075VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a steel type cam upper plate. The material is carbon steel for mechanical structures, and a special solid lubricant is embedded.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
CPAS70-160
CPAS70-200
CPAS70-240
CPAS85-200
CPAS85-240
CPAS85-300
CPAS85-350
CPAS100-200
CPAS100-240
CPAS100-300
CPAS100-350
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSW (width)
(mm)
L (length)
(mm)
T (thickness)
(mm)

739,075 VND

1 Piece(s) 4 Day(s) or more 107016025

837,631 VND

1 Piece(s) 4 Day(s) or more 107020025

926,352 VND

1 Piece(s) 4 Day(s) or more 107024025

1,192,317 VND

1 Piece(s) 4 Day(s) or more 108520028

1,438,806 VND

1 Piece(s) 4 Day(s) or more 108524028

1,763,984 VND

1 Piece(s) 4 Day(s) or more 108530028

1,951,064 VND

1 Piece(s) 4 Day(s) or more 108535028

1,409,102 VND

1 Piece(s) 4 Day(s) or more 1010020028

1,685,099 VND

1 Piece(s) 4 Day(s) or more 1010024028

1,951,064 VND

1 Piece(s) 4 Day(s) or more 1010030028

2,434,011 VND

1 Piece(s) 4 Day(s) or more 1010035028

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Material S45C Special solid lubricant With