(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
V Shape Guide Flying Cam Units for Trim & Flange MGFVT / MEVTN 100

V Shape Guide Flying Cam Units for Trim & Flange MGFVT / MEVTN 100

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      17,891,645VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a V-shaped guide type hanging cam unit for trim and flanges. Cam width is 100, angle = 00-70.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
MEVTN100-00
MGFVT100-00
MGFVT100-10
MGFVT100-20
MGFVT100-30
MGFVT100-40
MGFVT100-50
MGFVT100-60
MGFVT100-70
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSCam Types Capacity
(tonf)
Tilt angle
(°)
Type

17,891,645 VND

1 Piece(s) 28 Day(s) ---0-

40,194,000 VND

1 Piece(s) 22 Day(s) or more 10For Trim & Flange -V Shape Guide-90High precision / High durability

40,194,000 VND

1 Piece(s) 22 Day(s) or more 10For Trim & Flange -V Shape Guide-910High precision / High durability

40,194,000 VND

1 Piece(s) 22 Day(s) or more 10For Trim & Flange -V Shape Guide-920High precision / High durability

40,194,000 VND

1 Piece(s) 22 Day(s) or more 10For Trim & Flange -V Shape Guide-930High precision / High durability

40,194,000 VND

1 Piece(s) 22 Day(s) or more 10For Trim & Flange -V Shape Guide-940High precision / High durability

40,194,000 VND

1 Piece(s) 22 Day(s) or more 10For Trim & Flange -V Shape Guide-950High precision / High durability

40,194,000 VND

1 Piece(s) 22 Day(s) or more 10For Trim & Flange -V Shape Guide-960High precision / High durability

40,194,000 VND

1 Piece(s) 22 Day(s) or more 10For Trim & Flange -V Shape Guide-970High precision / High durability

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Installation space(mm) 100