(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Nord-Lock Loosening Prevention Washers【1-200 Pieces Per Package】

Nord-Lock Loosening Prevention Washers

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Sale
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      37,966VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Nord-Lock locking washer. The material is carbon steel.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
NLDP3
NLDP4SALE
NLDP5
NLDP6
NLDP8
NLDP10
NLDP12
NLDP16
NLDP20
NLDP-B3
NLDP-B4
NLDP-B5
NLDP-B6
NLDP-B8
NLDP-B10
NLDP-B12
NLDP-B16
NLDP-B20
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable screw diameter
(mm)
Sales form

37,966 VND

1 Piece(s) Available 4 Day(s) or more 1031-pair unit

37,966 VND

18,983 VND

1 Piece(s) Available Same day 1041-pair unit

37,966 VND

1 Piece(s) Available Same day 1051-pair unit

37,966 VND

1 Piece(s) Available 4 Day(s) or more 1061-pair unit

44,261 VND

1 Piece(s) Available 4 Day(s) or more 1081-pair unit

47,409 VND

1 Piece(s) Available 4 Day(s) or more 10101-pair unit

66,294 VND

1 Piece(s) Available 4 Day(s) or more 10121-pair unit

94,622 VND

1 Piece(s) Available 4 Day(s) or more 10161-pair unit

110,556 VND

1 Piece(s) Available 4 Day(s) or more 10201-pair unit

1,893,622 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

4 Day(s) or more 103200-pair unit

1,893,622 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

4 Day(s) or more 104200-pair unit

1,893,622 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

4 Day(s) or more 105200-pair unit

1,893,622 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

4 Day(s) or more 106200-pair unit

2,524,895 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

4 Day(s) or more 108200-pair unit

3,156,168 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

4 Day(s) or more 1010200-pair unit

5,681,064 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

4 Day(s) or more 1012200-pair unit

5,681,064 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) or more 1016100-pair unit

6,627,876 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) or more 1020100-pair unit

Loading...Tải…

  1. 1
 

MISUMI Unit Example related to this product