(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
End Retainer Sets for NC Machining, for Heavy Load Punches (Part Number)

End Retainer Sets for NC Machining, for Heavy Load Punches

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      435,537VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

End retainer for thick plate punch and NC processing. The main body is made of SMC440 material (hardness: 36-44HRC) to enhance durability. There is no need to change the punch brim thickness used for this product.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
AP-AN10
AP-AN13
AP-AN16
AP-AN20
AP-AN25
AP-AP10
AP-AP13
AP-AP16
AP-AP20
AP-AP25
AP-FN10
AP-FN13
AP-FN16
AP-FN20
AP-FN25
AP-FP10
AP-FP13
AP-FP16
AP-FP20
AP-FP25
APAR10
APAR13
APAR16
APAR20
APAR25
APFR10
APFR13
APFR16
APFR20
APFR25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSComponents Applicable punch shape D (Applicable punch diameter)
(mm)

435,537 VND

1 Piece(s) Available 6 Day(s) 10Body onlyFor heavy-load round punches10

457,569 VND

1 Piece(s) Available 6 Day(s) 10Body onlyFor heavy-load round punches13

479,799 VND

1 Piece(s) Available 4 Day(s) or more 10Body onlyFor heavy-load round punches16

501,831 VND

1 Piece(s) Available 6 Day(s) 10Body onlyFor heavy-load round punches20

542,946 VND

1 Piece(s) Available 4 Day(s) or more 10Body onlyFor heavy-load round punches25

612,388 VND

1 Piece(s) Available 4 Day(s) or more 10SetFor heavy-load round punches10

637,568 VND

1 Piece(s) Available 4 Day(s) or more 10SetFor heavy-load round punches13

659,600 VND

1 Piece(s) Available 4 Day(s) or more 10SetFor heavy-load round punches16

707,010 VND

1 Piece(s) Available 4 Day(s) or more 10SetFor heavy-load round punches20

751,075 VND

1 Piece(s) Available 4 Day(s) or more 10SetFor heavy-load round punches25

527,011 VND

1 Piece(s) Available 6 Day(s) 10Body onlyFor heavy-load shaped punches10

549,241 VND

1 Piece(s) Available 4 Day(s) or more 10Body onlyFor heavy-load shaped punches13

568,126 VND

1 Piece(s) Available 6 Day(s) 10Body onlyFor heavy-load shaped punches16

590,158 VND

1 Piece(s) Available 4 Day(s) or more 10Body onlyFor heavy-load shaped punches20

631,273 VND

1 Piece(s) Available 4 Day(s) or more 10Body onlyFor heavy-load shaped punches25

703,862 VND

1 Piece(s) Available 4 Day(s) or more 10SetFor heavy-load shaped punches10

729,042 VND

1 Piece(s) Available 4 Day(s) or more 10SetFor heavy-load shaped punches13

747,927 VND

1 Piece(s) Available 4 Day(s) or more 10SetFor heavy-load shaped punches16

795,337 VND

1 Piece(s) Available 4 Day(s) or more 10SetFor heavy-load shaped punches20

839,599 VND

1 Piece(s) Available 4 Day(s) or more 10SetFor heavy-load shaped punches25

457,569 VND

1 Piece(s) Available 4 Day(s) or more 10Set (without backing plate)For heavy-load round punches10

482,946 VND

1 Piece(s) Available 4 Day(s) or more 10Set (without backing plate)For heavy-load round punches13

504,979 VND

1 Piece(s) Available 4 Day(s) or more 10Set (without backing plate)For heavy-load round punches16

527,011 VND

1 Piece(s) Available 4 Day(s) or more 10Set (without backing plate)For heavy-load round punches20

571,273 VND

1 Piece(s) Available 4 Day(s) or more 10Set (without backing plate)For heavy-load round punches25

549,241 VND

1 Piece(s) Available 4 Day(s) or more 10Set (without backing plate)For heavy-load shaped punches10

574,421 VND

1 Piece(s) Available 4 Day(s) or more 10Set (without backing plate)For heavy-load shaped punches13

593,306 VND

1 Piece(s) Available 4 Day(s) or more 10Set (without backing plate)For heavy-load shaped punches16

615,535 VND

1 Piece(s) Available 4 Day(s) or more 10Set (without backing plate)For heavy-load shaped punches20

659,600 VND

1 Piece(s) Available 4 Day(s) or more 10Set (without backing plate)For heavy-load shaped punches25

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Material S45C