(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • [Thông Báo] Lịch nghỉ lễ Năm mới của MISUMI Nhật Bản. Xem chi tiết .
    [Notice] MISUMI Japan's New Year Holiday Schedule. See more .
  • Cuộc thi Thiết kế Máy tự động hóa 2026 chính thức khởi động: Kỹ sư trẻ miền Nam chính giải bài toán Chọn & Đặt độ chính xác cao. Xem chi tiết .
    2026 Automation Design Competition officially launched: Young Southern Engineers Solve the High Precision Pick & Place Problem. See more .
main visual

Xả kho dụng cụ tiêu hao giảm giá lên đến 50%, Hàng có sẵn, Giao hàng trong ngày

Kiểm tra toàn bộ dụng cụ tiêu hao giảm giá thật dễ dànG

search category banner XEM TẤT CẢ DỤNG CỤ TIÊU HAO GIẢM GIÁ

Găng Tay Phòng Sạch / Cleanroom Gloves

image product logo product Nitrile Gloves (100 pc) TNT-M 100 pcs/pk 497,897 ► 348,528 1 day
image product logo product CLEAN KNOLL Gloves
(PVC powder-free)
6-905-02 100 pcs/pk 691,556 ► 421,849 1 day
image product logo product ASPURE PU Coat Gloves (Overlock Type) 1-2262-13 10 pcs/pk 505,766 ► 399,555 1 day
image product logo product Qualatex Gloves,
Super Grip
1-8449-02 100 pcs/pk 1,008,840 ► 696,100 1 day
image product logo product CLEAN KNOLL Nitrile Gloves 8-5686-01 100 pcs/pk 822,111 ► 575,478 1 day
image product logo product Clean First Nitrile 8-5688-02 100 pcs/pk 1,371,111 ► 959,778 1 day
image product logo product CLEAN KNOLL Disposable Antistatic Finger Tip M 1000 Tips 1-4728-02 1000 pcs/pk 884,086 ► 636,542 1 day
image product logo product CLEAN KNOLL Disposable Antistatic Finger Tip L 1000 Tips 1-4728-01 1000 pcs/pk 884,086 ► 636,542 1 day
image product logo product Palm Fit Gloves 1666 2-1666-02 10 pairs/pk 746,486 ► 530,005 1 day
image product logo product Latex Gloves 100 pcs Thickness (mm) 0.13 TRTC-M 100 pcs/pk 462,487 ► 332,991 1 day

Găng Tay Bảo Hộ / Gloves

image product logo product Panda Cotton Work Gloves SIZ-T-GLOVE27 50 pcs/pk 89,994 ► 44,997 1 day
image product logo product Panda Half-coated Gloves
(Made in S. Korea)
SIZ-T-GLOVE28 1 pair 91,252 ► 45,626 1 day
image product logo product PU TOP Coated Gloves DSQ-T-GLOVE5 1 pair 21,962 ► 10,981 1 day
image product logo product Thin Type High Grade Gloves GTN-S 1 pair 92,851 ► 63,139 1 day
image product logo product Urethane Fit Gloves
(Fingertip Coat)
TGL-293M 1 pair 80,261 ► 54,577 1 day
image product logo product Anti-Static Gloves
(Coating Specification)
TGL-2996M 1 pair 89,108 ► 61,485 1 day
image product logo product Hook & Loop Fastener Type Gloves with Patch Total Length 22–24 cm TYK-718L 1 pair 298,423 ► 208,896 1 day
image product logo product Latex Antistatic Finger Covers TSS-M 100 pcs/pk 124,980 ► 99,984 1 day
image product logo product Hook & Loop Fastener Glove (Read Fabric Attachment Type) TYK-717L 1 pair 273,636 ► 194,282 1 day
image product logo product Special Cotton Work Gloves (Set of 12 Pairs) TGM600 12 pairs/pk 227,801 ► 159,461 1 day

Băng Dính / Tape Supplies

image product logo product Heat Resistant / Flame Retardant / Cold Resistant Premium Vinyl Tape TMPM1920BK 1 roll 109,179 ► 74,242 1 day
image product logo product Cotton adhesive tape (for economy type, lightweight packaging) GNT-50SE 1 roll 117,988 ► 71,973 1 day
image product logo product Vinyl Tape (117, Scotch®) for Electrical Insulation 3-1649-10 1 roll 64,989 ► 52,641 1 day
image product logo product Cotton adhesive tape No102N/No102N, colored 102N7-50 1 roll 158,410 ► 107,719 1 day
image product logo product Line tape TLT TLT-50EAY 1 roll 919,270 ► 680,260 1 day
image product logo product OPP Tape for Packaging (Danpuron Tape) No.3303 3303-50-50-CL 5 pcs/pk 320,698 ► 230,903 1 day
image product logo product Glass Tape (Plain Weave) TGT-1750 1 roll 1,921,556 ► 1,479,598 1 day
image product logo product Chukoh Flow Fluororesin Film Adhesive Tape Flexible Type ASF ASF-110-FR-0.13-19-10M 1 roll 547,470 ► 377,754 1 day

Xe Đẩy, Xe Kéo / Conveyance / Dolly Carts

image product logo product Aluminum Dolly with Nylon Casters TALD-50 1 pc 1,676,751 ► 1,207,261 1 day
image product logo product Resin Flat Dolly, Uniform Load (kg) Approx. 50 2-9663-01 1 pc 849,864 ► 688,390 1 day
image product logo product Coupled resin trolley, route van MPB-500-B 1 pc 911,795 ► 738,554 1 day
image product logo product Donkey Cart with Stopper 101NS 1 pc 4,120,174 ► 3,131,332 1 day
image product logo product Light Weight Resin Hand Truck Cartio, Collapsible Handle Type MPK-720-B 1 pc 3,495,706 ► 2,516,908 1 day
image product logo product Folding Hand Truck (SM-FT120) SM-FT120 1 pc 3,156,783 ► 1,578,392 1 day
image product logo product Coupled resin trolley, route van, mesh type MPK-600J-BK 1 pc 1,088,720 ► 838,314 1 day
image product logo product Multi Carry, Coupling Kun, Wheel Material, Rubber, Nylon, and Urethane MP-6839G-100 1 pc 1,701,034 ► 1,360,827 1 day
image product logo product Folding Hand Truck (SM-FT80) SM-FT80 1 pc 2,194,888 ► 1,097,444 1 day

Vật Tư Phòng Thí Nghiệm / Laboratory Materials / Sheets / Packings

image product logo product NAFLON (Sheet) 7-358-03 1 roll 591,205 ► 396,107 1 day
image product logo product Heat-resistant sheet 250x280 mm 1-4911-01 2 sheet/box 991,945 ► 674,523 1 day
image product logo product Lumirror® Film
(T60 Transparent)
50 μm A4
3-2160-03 10 pcs/pk 518,346 ► 492,429 1 day
image product logo product PTFE Plate Thickness (mm) 1–10 1-537-01 1 pc 758,050 ► 545,796 1 day
image product logo product Polyethylene Panel 6-619-01 1 pc 280,316 ► 246,678 1 day
image product logo product Brass Rod 3-2752-01 1 pc 439,096 ► 316,149 1 day
image product logo product Lumirror® Film
(T60 Transparent)
100 μm A4
3-2160-05 10 pcs/pk 505,960 ► 495,841 1 day
image product logo product Synthetic Rubber Sheet 6-1018-01 1 pc 270,356 ► 186,546 1 day
image product logo product Silicone Rubber Sheet 6-611-04 1 pc 925,283 ► 573,675 1 day
image product logo product Elastomer Adhesive Sheet 1-8541-02 1 pc 1,960,665 ► 1,313,646 1 day

Hộp Chứa Đựng Bằng Kim Loại / Metal Containers

image product logo product Stainless Steel Deep Type Set Vat Mini No. 0/S/M0/1-16 1-4529-05 1 pc 376,618 ► 274,931 1 day
image product logo product Aluminum Vat, No. 1-No. 3/Shallow No. 1-No. 3/Deep No. 1-No. 3 5-175-01 1 pc 494,388 ► 311,464 1 day
image product logo product Stainless Steel Square Vat 1-4534-02 1 pc 277,255 ► 185,761 1 day
image product logo product Metal Can, Capacity 0.1 L–4 L 1-3239-01 1 pc 110,410 ► 70,662 1 day
image product logo product Square Can Capacity 500 ml/ 1 L 1-3797-02 1 pc 360,678 ► 227,227 1 day
image product logo product Stainless Steel Square Tray 4-5309-06 1 pc 451,403 ► 334,038 1 day
image product logo product Measuring Cups, With Opening, Capacity 500–5000 ml TSH639M 1 pc 1,025,302 ► 820,242 1 day
image product logo product Stainless Steel Storage Container 4-5314-01 1 pc 340,406 ► 224,668 1 day
image product logo product Freezing Square Sealing Container, Deep Type 4-5623-02 1 pc 511,151 ► 347,583 1 day
image product logo product Stainless Steel Cup PP 4-5640-01 1 pc 216,855 ► 145,293 1 day

Dây Thít / Cable Ties

image product logo product Cable Tie Maximum Binding Diameter 11 to 462 mm TRCV-100 100 pcs/pk 47,683 ► 44,822 1 day
image product logo product Nylon Zip Tie Maximum Binding Diameter 22 to 330 mm TRJ300S 100 pcs/pk 195,935 ► 141,073 1 day
image product logo product Color Cable Tie TRCVR-150-R 100 pcs/pk 111,795 ► 80,492 1 day
image product logo product Marker Plate TMT-4419 100 pcs/pk 232,252 ► 199,737 1 day
image product logo product Cable Tie (Weather-Resistant Type) TRCV-200W 100 pcs/pk 139,286 ► 91,929 1 day
image product logo product Zip Tie Mount (Adhesive Sheet Type) THC-3838 100 pcs/pk 919,638 ► 652,943 1 day
image product logo product Polyethylene Tie PT-410-BK 200 pcs/pk 101,898 ► 68,272 1 day
image product logo product Marker Box MC1BOX 100 pcs/pk 519,648 ► 436,504 1 day
image product logo product Screw Type Cable Tie TNCV100 100 pcs/pk 124,631 ► 89,734 1 day

Dụng Cụ Chứa Đựng Bằng Nhựa / Plastic Containers

image product logo product Wide Mouth Bottle with Inner Lid 1-4658-03 1 pc 43,125 ► 29,756 1 day
image product logo product IBOY 5-002-01 1 pc 25,000 ► 24,250 1 day
image product logo product Wide-Mouth Bottles, HDPE Type, Capacity 20 mL–1 L 1-4658-13 1 pc 32,500 ► 28,275 1 day
image product logo product HiBessel Container 4-5307-03 1 pc 178,750 ► 89,375 1 day
image product logo product Tight Boy 1-4651-01 1 pc 88,125 ► 44,944 1 day
image product logo product GOOD BOY 4-5633-01 1 pc 50,625 ► 38,475 1 day
image product logo product Wide Mouth Light Shielding Type Bottle 2-5077-01 1 pc 46,875 ► 34,688 1 day
image product logo product Square Bottle, Capacity 500 mL / 1 To 4 L 1-4638-04 1 pc 300,416 ► 174,241 1 day
image product logo product Wide Mouth T-Type Bottle 5-026-03 1 pc 157,500 ► 85,050 1 day
image product logo product Fluorine Treated Wide Mouth Bottle 4-4012-01 1 pc 268,750 ► 134,375 1 day

Dụng Cụ Chính Xác Đặc Biệt
Wafer Carriers / Special Precision Tools

image product logo product Fiber Tip Tweezers, Total Length (mm) 125/130 9-3008-02 1 pc 1,497,773 ► 1,033,463 1 day
image product logo product Wafer Tray 9-3057-01 1 pc 122,743 ► 88,375 1 day
image product logo product Air Filter
(Mini / Inline Type)
1-6280-02 2 pcs/pk 2,402,051 ► 1,657,415 1 day
image product logo product Chip tray (4 inch) 2-306-13 2 pcs/pk 178,227 ► 122,977 1 day
image product logo product Single Wafer Shipper 9-3051-04 1 pc 1,244,276 ► 908,321 1 day
image product logo product Syringe for dispenser 6-7395-02 50 pcs/pk 1,534,205 ► 1,073,944 1 day
image product logo product Vacuum Tweezers V8901-A-ESD, Stand For Tip, Main Body And Tip Stand 1-9707-02 1 set (Main Unit+3 tip curved type+1tip straight type) 3,068,323 ► 2,178,509 1 day
image product logo product Air Gun
(Cleanroom Cleaned)
6-6602-01 1 set (Main Unit+3 tip curved type+1tip straight type) 4,150,361 ► 2,946,756 1 day
image product logo product Vacuum Tweezers 9-5620-01 1 set (Main Unit+3 tip curved type+1tip straight type) 549,665 ► 401,255 1 day
image product logo product Portable Vacuum Tweezers 9-5007-01 1 set (Main Unit+3 tip curved type+1tip straight type) 973,928 ► 701,228 1 day

Khay Thùng Chứa Bằng Kim Loại / Bats and Balls

image product logo product Stainless Steel Deep Type Set Vat Mini No. 0/S/1-16 T-FU-5 1 pc 451,864 ► 366,010 1 day
image product logo product Stainless Steel K Pad T-KSB-8 1 pc 533,110 ► 453,144 1 day
image product logo product Stainless Steel Deep Type Square Vat T-QB-10 1 pc 318,095 ► 219,486 1 day
image product logo product Stainless Steel Deep Type Set Vat Lid T-FU-5F 1 pc 186,336 ► 109,938 1 day
image product logo product Stainless Steel Long Vat - Tapered Type T-370 1 pc 809,697 ► 550,594 1 day
image product logo product Stainless Steel Shallow Type Square Vat T-NC-5 1 pc 547,667 ► 388,844 1 day
image product logo product Stainless Steel Square Tray T-DK T-DK-27 1 pc 323,013 ► 239,030 1 day
image product logo product Stainless Steel Sushi Set Tray T-TWA-4 1 pc 495,733 ► 347,013 1 day
image product logo product Stainless Steel Long Vat - Straight Type T-JK-1-A 1 pc 402,488 ► 277,717 1 day
image product logo product Stainless Steel Square Vat Lid T-QB-11F 1 pc 212,653 ► 153,110 1 day
Giá khuyến mãi chỉ áp dụng với hàng tồn kho.
Chương trình có thể kết thúc trước thời hạn với trường hợp hàng tồn kho đã hết.

XEM THÊM CÁC CHƯƠNG TRÌNH KHUYẾN MÃI TỪ MISUMI

banner related service
banner related service
banner related service
banner related service