(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
At MISUMI, we offer...
685
Types
ALUMINUM
FRAMES
IN 4 SERIES
50~4000
mm
LENGTH
CONFIGURABLE
7400
Types
KE GÓC
VÀ PHỤ KIỆN
600
Items
IN STOCK
AND INCREASING!
Same specifications with Standard type (HFS), Aluminum Frame Economy Series covers all your design by 4 Series : 5, 6, 8 and 8-45
FAST DELIVERY
With STOCK in both NORTH and SOUTH , MISUMI give you the fastest delivery
NORTH Warehouse 4 Days of shipping
SOUTH Warehouse 3 Days of shipping
* The shipping date can be increased with the items longer than 2,000 mm from the North
Aluminum Frame Series 5 - Slot Width 6 mm
Aluminum Frame Series 6 - Slot Width 8 mm
Aluminum Frame Series 8 - Slot Width 10 mm
Aluminum Frame Series 8-45 - Slot Width 10 mm
You have inquiry about Aluminum Frame Economy Series ?
Please feel free to contact MISUMI