(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
9 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Locating Pilot Pins - Inlay Male Thread Type -
MISUMI
Locating pilot pin with spigot male screw type. The material is alloy tool steel. Compared to the male thread type, you can specify the lower height, cylindrical body, and tip diameter.
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Locating Pilot Pins - Male Thread Type -
MISUMI
Male thread type positioning pilot pin. The material is alloy tool steel. There are two types: SLTL [diameter (P dimension) fixed type] and SLTLH [diameter (P dimension)/body (B dimension)] part size can be specified. Please note that the M dimension that corresponds to the D dimension may differ depending on each type.
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Locating Pilot Pins - Small Head One-Side Flat Type -
MISUMI
A small head single type positioning pilot pin. The material is alloy tool steel. Because it is a fixed shape, it can be fixed from the top when fixing.
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Locating Pilot Pins - Press-Fit Type -
MISUMI
Press-fit type positioning pilot pin. The material is alloy tool steel. The stepped part has an relief groove. The tip angle is 30 degrees R1, and it has the same shape as other types.
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Positioning Pilot Pin No Tip Groove / No Tap Type
MISUMI
PST type positioning pilot pin. The material is alloy tool steel. This type allows you to specify the D dimension in 8 steps from 1 to 10 mm. Since the tap is not cut, it can be used for any tap or press fit.
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Locating Pilot Pins - Female Thread Type -
MISUMI
This is a female thread type positioning pilot pin. The material is alloy tool steel. There are two types: SNST [diameter (P dimension) fixed type] and SNSTH [diameter (P dimension)/body (B dimension)] part size can be specified.
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Locating Pilot Pins - Small Head Female Thread Type -
MISUMI
This is a positioning pilot pin with a small head female thread type. The material is alloy tool steel. Compared to the female thread type, it is possible to select a shape with a smaller P dimension than the selectable D dimension.
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Locating Pilot Pins - Inlay Female Thread Type -
MISUMI
Locating pilot pin with pilot screw type. The material is alloy tool steel. The stepped part has an relief groove. The tip has a groove for easy removal.
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Positioning Pilot Pins with Tip Groove, Tapped Type
MISUMI
PSTM type positioning pilot pin. The material is alloy tool steel. The tip has a groove for easy removal. The threaded part also has a female thread.
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |