(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Retainers(Type:punch-to-die alignment with single-fixing bolts)

Retainers products in the Press Die Components category. Specified by Type punch-to-die alignment with single-fixing bolts. There are around 1 items of Retainers products available and the specifications can easily be compared. Die-casting parts and accessories. Retainers offers a wide selection, on time free shipping no minimum order with 24/7 support.
CAD
Days to Ship
  • All
  • Same day
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 8 Day(s) or Less
  • Others

1 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    End Retainer Sets for Edge-matching Machining, Single Bolt Type, 25mm Thick
    End Retainer Sets for Edge-matching Machining, Single Bolt Type, 25mm Thick
    End Retainer Sets for Edge-matching Machining, Single Bolt Type, 25mm Thick
    End Retainer Sets for Edge-matching Machining, Single Bolt Type, 25mm Thick
    End Retainer Sets for Edge-matching Machining, Single Bolt Type, 25mm Thick
    End Retainer Sets for Edge-matching Machining, Single Bolt Type, 25mm Thick

    End Retainer Sets for Edge-matching Machining, Single Bolt Type, 25mm Thick

    MISUMI

    This is a single bolt tightening type end retainer for blade alignment processing. It is smaller than conventional products because of its one-piece tightening, and can be used in molds with less space.

    • Volume Discount
    CAD :
    2D / 3D
    Type Components Material Applicable punch shape
    punch-to-die alignment with single-fixing bolts Set / Set (without backing plate) / Body only S45C For round punch / For shaped punch
    From: 262,030 VND
    Days to Ship: Số ngày giao hàng: 5 Day(s) or more
    day to ship 5 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
CADCAD
From
Days to ShipSố ngày giao hàng
Type
Components
Material
Applicable punch shape

    You can add up to 6 items per a category to the compare list.

    End Retainer Sets for Edge-matching Machining, Single Bolt Type, 25mm Thick
      End Retainer Sets for Edge-matching Machining, Single Bolt Type, 25mm Thick
      End Retainer Sets for Edge-matching Machining, Single Bolt Type, 25mm Thick
      End Retainer Sets for Edge-matching Machining, Single Bolt Type, 25mm Thick
      End Retainer Sets for Edge-matching Machining, Single Bolt Type, 25mm Thick
      End Retainer Sets for Edge-matching Machining, Single Bolt Type, 25mm Thick
      BrandNhãn hiệu

      MISUMI

      Product SeriesDòng sản phẩm

      End Retainer Sets for Edge-matching Machining, Single Bolt Type, 25mm Thick

      CADCAD
      • 2D / 3D
      From

      262,030 VND

      Days to ShipSố ngày giao hàng 5 Day(s) or more
      Typepunch-to-die alignment with single-fixing bolts
      ComponentsSet / Set (without backing plate) / Body only
      MaterialS45C
      Applicable punch shapeFor round punch / For shaped punch

      Loading...Tải…

      1. 1

      Related Categories to RetainersDanh mục liên quan đến Retainers