(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Precision Non-Clogging Carbide Button Dies(Tip shape:Round)

Precision Non-Clogging Carbide Button Dies products in the Press Die Components category. Specified by Tip shape Round. There are around 2 items of Precision Non-Clogging Carbide Button Dies products available and the specifications can easily be compared. Die-casting parts and accessories. Precision Non-Clogging Carbide Button Dies offers a wide selection, on time free shipping no minimum order with 24/7 support.
CAD
Days to Ship
  • All
  • 8 Day(s) or Less

2 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    PRECISION Non-clogging Carbide Angular Button Dies  Headed Type

    PRECISION Non-clogging Carbide Angular Button Dies Headed Type

    MISUMI

    This is a precision grade (coaxiality 0.005, roundness 0.0015) carbide angular button die that prevents clogging and is made of carbide (V40) and ultrafine particle carbide (HIP). Used in conjunction with a suction device to prevent clogging of debris. There is a brim at the end to prevent it from falling out.

    • FLANGE
    • CARBIDE
    CAD :
    2D / 3D
    Punches/Button dies With/without air hole Tip shape Material
    Button dies (with head) W/O Round Carbide V40 (HIP) / Carbide super fine grain (HIP)
    Days to Ship: Số ngày giao hàng: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    PRECISION Non-clogging Carbide Angular Button Dies  Straight Type

    PRECISION Non-clogging Carbide Angular Button Dies Straight Type

    MISUMI

    This is a precision grade (coaxiality 0.005, roundness 0.0015) carbide angular button die that prevents clogging and is made of carbide (V40) and ultrafine particle carbide (HIP). Used in conjunction with a suction device to prevent clogging of debris. Straight type without brim.

    • PRESS-FIT
    • CARBIDE
    CAD :
    2D / 3D
    Punches/Button dies With/without air hole Tip shape Material
    Button dies (Straight) W/O Round Carbide V40 (HIP) / Carbide super fine grain (HIP)
    Days to Ship: Số ngày giao hàng: 8 Day(s) or more
    day to ship 8 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
CADCAD
From
Days to ShipSố ngày giao hàng
SpecificationsĐặc điểm kĩ thuật
Punches/Button dies
With/without air hole
Tip shape
Material

    You can add up to 6 items per a category to the compare list.

    PRECISION Non-clogging Carbide Angular Button Dies  Headed Type

        You can add up to 6 items per a category to the compare list.

        PRECISION Non-clogging Carbide Angular Button Dies  Straight Type
          BrandNhãn hiệu

          MISUMI

          MISUMI

          Product SeriesDòng sản phẩm

          PRECISION Non-clogging Carbide Angular Button Dies Headed Type

          PRECISION Non-clogging Carbide Angular Button Dies Straight Type

          CADCAD
          • 2D / 3D
          • 2D / 3D
          From
          Days to ShipSố ngày giao hàng 8 Day(s) or more 8 Day(s) or more
          SpecificationsĐặc điểm kĩ thuật
          • FLANGE
          • CARBIDE
          • PRESS-FIT
          • CARBIDE
          Punches/Button diesButton dies (with head)Button dies (Straight)
          With/without air holeW/OW/O
          Tip shapeRoundRound
          MaterialCarbide V40 (HIP) / Carbide super fine grain (HIP)Carbide V40 (HIP) / Carbide super fine grain (HIP)

          Loading...Tải…

          1. 1

          Related Categories to Precision Non-Clogging Carbide Button DiesDanh mục liên quan đến Precision Non-Clogging Carbide Button Dies