(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
3 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Carbide Movable Pilot Punches -Tip R Type- Normal, Lapping, TiCN Coating
MISUMI
carbide movable pilot punch with an R-type tip and a spring to prevent material from breaking through in the event of a feeding error. The material is carbide (V30). Available in normal, lapped, and TiCN coating for improved wear resistance. Shank tolerance can be selected from g6 and -0.005/-0.010.
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Standard | Tip R | Carbide V30 (HIP) | TiCN | Punch plate | Standard |
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Movable Pilot Punches -Tapered Tip Type- Normal, Lapping, TiCN Coating
MISUMI
A carbide movable pilot punch with a tapered tip and a spring to prevent material from breaking through in the event of a feed error. The material is carbide (V30). Available in normal, lapped, and TiCN coating for improved wear resistance. Shank tolerance can be selected from g6 and -0.005/-0.010.
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Standard | Tapered tip | Carbide V30 (HIP) | TiCN | Punch plate | Standard |
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Movable Pilot Punches -Sharp Tip Angle Type - Normal, Lapping, TiCN Coating
MISUMI
carbide movable pilot punch with a sharp tip and a spring to prevent material from breaking through in the event of a feeding error. The material is carbide (V30). Available in normal, lapped, and TiCN coating for improved wear resistance. Shank tolerance can be selected from g6 and -0.005/-0.010.
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Standard | Sharp tip angle | Carbide V30 (HIP) | TiCN | Punch plate | Standard |
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
CADCAD |
From |
Days to ShipSố ngày giao hàng |
SpecificationsĐặc điểm kĩ thuật |
Shank type |
Tip shape |
Material |
Surface treatment |
Mounting plate |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | MISUMI | MISUMI | MISUMI |
Product SeriesDòng sản phẩm | Carbide Movable Pilot Punches -Tip R Type- Normal, Lapping, TiCN Coating | Carbide Movable Pilot Punches -Tapered Tip Type- Normal, Lapping, TiCN Coating | Carbide Movable Pilot Punches -Sharp Tip Angle Type - Normal, Lapping, TiCN Coating |
CADCAD |
|
|
|
From | |||
Days to ShipSố ngày giao hàng | 8 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more |
SpecificationsĐặc điểm kĩ thuật |
|
|
|
Shank type | Standard | Standard | Standard |
Tip shape | Tip R | Tapered tip | Sharp tip angle |
Material | Carbide V30 (HIP) | Carbide V30 (HIP) | Carbide V30 (HIP) |
Surface treatment | TiCN | TiCN | TiCN |
Mounting plate | Punch plate | Punch plate | Punch plate |
Shank (mounting part) shape | Standard | Standard | Standard |