(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
4 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Carbide Straight Pilot Punches for Fixing to Stripper Plates -Sharp Tip Angle Type - TiCN Coating
MISUMI
A straight pilot punch with a sharp tip for fixing carbide strippers. It has a TiCN coating that improves wear resistance. The material is carbide (V30).
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Straight | Sharp tip angle | Carbide V30 (HIP) | TiCN | Stripper plate | Standard |
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Straight Pilot Punches for Fixing to Stripper Plates -Tip R Type- TiCN Coating
MISUMI
straight pilot punch with an R type tip for fixing carbide strippers. It has a TiCN coating that improves wear resistance. The material is carbide (V30).
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Straight | Tip R | Carbide V30 (HIP) | TiCN | Stripper plate | Standard |
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Straight Pilot Punches for Fixing to Stripper Plates TiCN Coating -Tapered Tip Type-
MISUMI
[Catalog error] If the nominal diameter is 1.6mm or 2.0mm, the Y dimension will be 1mm.
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Straight | Tapered tip | Carbide V30 (HIP) | TiCN | Stripper plate | Standard |
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Straight pilot punch for fixing carbide strippers with R type tip and minus flange thickness tolerance. The material is carbide (V30). Normal type, lap finish, and TiCN coating are available.
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Straight | Tip R & taper | Carbide V30 (HIP) | TiCN | Stripper plate | Standard |
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
CADCAD |
From |
Days to ShipSố ngày giao hàng |
SpecificationsĐặc điểm kĩ thuật |
Shank type |
Tip shape |
Material |
Surface treatment |
Mounting plate |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | MISUMI | MISUMI | MISUMI | MISUMI |
Product SeriesDòng sản phẩm | Carbide Straight Pilot Punches for Fixing to Stripper Plates -Sharp Tip Angle Type - TiCN Coating | Carbide Straight Pilot Punches for Fixing to Stripper Plates -Tip R Type- TiCN Coating | Carbide Straight Pilot Punches for Fixing to Stripper Plates TiCN Coating -Tapered Tip Type- | |
CADCAD |
|
|
|
|
From | ||||
Days to ShipSố ngày giao hàng | 4 Day(s) or more | 4 Day(s) or more | 8 Day(s) or more | 11 Day(s) or more |
SpecificationsĐặc điểm kĩ thuật |
|
|
|
|
Shank type | Straight | Straight | Straight | Straight |
Tip shape | Sharp tip angle | Tip R | Tapered tip | Tip R & taper |
Material | Carbide V30 (HIP) | Carbide V30 (HIP) | Carbide V30 (HIP) | Carbide V30 (HIP) |
Surface treatment | TiCN | TiCN | TiCN | TiCN |
Mounting plate | Stripper plate | Stripper plate | Stripper plate | Stripper plate |
Shank (mounting part) shape | Standard | Standard | Standard | Standard |