(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
7 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Scrap Retention Reverse Angular Button Dies Headed Type
MISUMI
Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface! A new surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution. [Characteristics of α Treatment®]・Achieve improved hardness without compromising toughness through nanocrystallization on the treated surface! ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap build-up! ・By forming a micro-texture on the treated surface, the coefficient of friction is reducedImproved sliding properties! *What is a reverse taper button die to prevent scrap removal?What is a reverse taper button die to prevent scrap removal?By creating a minute taper from the cutting edge of the button die to the back, scraps can be reduced. This is a product that suppresses the rise. Effective for high tensile strength materials, etc., where the cutting waste shrinks during punching.
Shape | Tip shape | Inside shape | Scrap retention | Machining to prevent scrap clogging | Material |
---|---|---|---|---|---|
Headed type | A / D / R / E / G | Angular | Reverse taper | No | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Scrap Retention Reverse Angular Button Dies Straight Type
MISUMI
Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface! New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution. [Characteristics of α Treatment®]・Achieve improved hardness without impairing toughness through nanocrystallization on the treated surface! ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal! ・By forming a micro-texture on the treated surface, the coefficient of friction is reducedImproved sliding properties! *What is a reverse taper button die to prevent scrap removal?What is a reverse taper button die to prevent scrap removal?By creating a minute taper from the cutting edge of the button die to the back, scraps can be reduced. This is a product that suppresses the rise. Effective for high tensile strength materials, etc., where the cutting waste shrinks during punching.
Shape | Tip shape | Inside shape | Scrap retention | Machining to prevent scrap clogging | Material |
---|---|---|---|---|---|
Straight | A / D / R / E / G | Angular | Reverse taper | No | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Scrap Retention Reverse Angular Button Dies Dowel Slot Type
MISUMI
*Added outer diameter size lineup. (Φ32~56)Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface! A new surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution. [Characteristics of α Treatment®]・Achieve improved hardness without compromising toughness through nanocrystallization on the treated surface! ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap build-up! ・By forming a micro-texture on the treated surface, the coefficient of friction is reducedImproved sliding properties! *What is a reverse taper button die to prevent scrap removal?What is a reverse taper button die to prevent scrap removal?By creating a minute taper from the cutting edge of the button die to the back, scraps can be reduced. This is a product that suppresses the rise. Effective for high tensile strength materials, etc., where the cutting waste shrinks during punching.
Shape | Tip shape | Inside shape | Scrap retention | Machining to prevent scrap clogging | Material |
---|---|---|---|---|---|
Dowel fixing | A / D / R / E / G | Regular | Reverse taper | No | SKD11 Equivalent |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Scrap Retention Reverse Taper Button Dies Straight Type
MISUMI
*Added outer diameter size lineup. (Φ32~56)Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface! A new surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution. [Characteristics of α Treatment®]・Achieve improved hardness without compromising toughness through nanocrystallization on the treated surface! ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap build-up! ・By forming a micro-texture on the treated surface, the coefficient of friction is reducedImproved sliding properties! *What is a reverse taper button die to prevent scrap removal?What is a reverse taper button die to prevent scrap removal?By creating a minute taper from the cutting edge of the button die to the back, scraps can be reduced. This is a product that suppresses the rise. Effective for high tensile strength materials, etc., where the cutting waste shrinks during punching.
Shape | Tip shape | Inside shape | Scrap retention | Machining to prevent scrap clogging | Material |
---|---|---|---|---|---|
Straight | A / D / R / E / G | Regular | Reverse taper | No | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Scrap Retention Reverse Taper Button Dies Headed Type
MISUMI
*Added outer diameter size lineup. (Φ32~56)Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface! A new surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution. [Characteristics of α Treatment®]・Achieve improved hardness without compromising toughness through nanocrystallization on the treated surface! ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap build-up! ・By forming a micro-texture on the treated surface, the coefficient of friction is reducedImproved sliding properties! *What is a reverse taper button die to prevent scrap removal?What is a reverse taper button die to prevent scrap removal?By creating a minute taper from the cutting edge of the button die to the back, scraps can be reduced. This is a product that suppresses the rise. Effective for high tensile strength materials, etc., where the cutting waste shrinks during punching.
Shape | Tip shape | Inside shape | Scrap retention | Machining to prevent scrap clogging | Material |
---|---|---|---|---|---|
Headed type | A / D / R / E / G | Regular | Reverse taper | No | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Scrap Retention Full Length Reverse Taper Button Dies -Headed Type-
MISUMI
Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface! New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution. [Characteristics of α Treatment®]・Achieve improved hardness without impairing toughness through nanocrystallization on the treated surface! ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal! ・By forming a micro-texture on the treated surface, the coefficient of friction is reducedImproved sliding properties! *What is a reverse taper button die to prevent scrap removal?What is a reverse taper button die to prevent scrap removal?By creating a minute taper from the cutting edge of the button die to the back, scraps can be reduced. This is a product that suppresses the rise. Effective for high tensile strength materials, etc., where the cutting waste shrinks during punching.
Shape | Tip shape | Inside shape | Scrap retention | Machining to prevent scrap clogging | Material |
---|---|---|---|---|---|
Headed type | A / D / R / E / G | Regular | Reverse taper | No | SKH51 Equivalent |
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Scrap Retention Full Length Reverse Taper Button Dies -Straight Type-
MISUMI
Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface! New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution. [Characteristics of α Treatment®]・Achieve improved hardness without impairing toughness through nanocrystallization on the treated surface! ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal! ・By forming a micro-texture on the treated surface, the coefficient of friction is reducedImproved sliding properties! *What is a reverse taper button die to prevent scrap removal?What is a reverse taper button die to prevent scrap removal?By creating a minute taper from the cutting edge of the button die to the back, scraps can be reduced. This is a product that suppresses the rise. Effective for high tensile strength materials, etc., where the cutting waste shrinks during punching.
Shape | Tip shape | Inside shape | Scrap retention | Machining to prevent scrap clogging | Material |
---|---|---|---|---|---|
Straight | A / D / R / E / G | Regular | Reverse taper | No | SKH51 Equivalent |
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
CADCAD |
From |
Days to ShipSố ngày giao hàng |
Shape |
Tip shape |
Inside shape |
Scrap retention |
Machining to prevent scrap clogging |
Material |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product SeriesDòng sản phẩm | Scrap Retention Full Length Reverse Taper Button Dies -Headed Type- | Scrap Retention Full Length Reverse Taper Button Dies -Straight Type- | |||||
CADCAD |
|
|
|
|
|
|
|
From | |||||||
Days to ShipSố ngày giao hàng | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 9 Day(s) or more | 9 Day(s) or more |
Shape | Headed type | Straight | Dowel fixing | Straight | Headed type | Headed type | Straight |
Tip shape | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G |
Inside shape | Angular | Angular | Regular | Regular | Regular | Regular | Regular |
Scrap retention | Reverse taper | Reverse taper | Reverse taper | Reverse taper | Reverse taper | Reverse taper | Reverse taper |
Machining to prevent scrap clogging | No | No | No | No | No | No | No |
Material | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent | SKH51 Equivalent |