(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Punches For Heavy Load(Surface treatment:WPC)

Punches For Heavy Load products in the Press Die Components category. Specified by Surface treatment WPC. There are around 3 items of Punches For Heavy Load products available and the specifications can easily be compared. Die-casting parts and accessories. Punches For Heavy Load offers a wide selection, on time free shipping no minimum order with 24/7 support.
CAD
Days to Ship
  • All
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • Others

3 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Jector Punches for Heavy Load Configurable full length, Fixed B type, WPC treatment, HW Coating

    Jector Punches for Heavy Load Configurable full length, Fixed B type, WPC treatment, HW Coating

    MISUMI

    Recommended when you are concerned about damage to the brim of the punch, such as when punching high-strength materials. ・This is a jetter punch that keeps the cutting edge length (B dimension) constant for any given overall length (L dimension). Because there is no side hole in the shank, the punch is less likely to break than regular jet punches for punching thick plates. [What is HW coating] It is a coating that improves the adhesion of the TiCN film by applying WPC treatment to the base of the TiCN coating. Since the coating film is less likely to peel off, the life of the punch can be expected to be longer than that of conventional TiCN.

    • FLANGE
    • POWDER HSS
    • HW
    • WPC
    CAD :
    2D / 3D
    Tip shape Shank type Jector Surface treatment Heavy-load punches Material Shank (mounting part) shape
    A / D / R / E / G Single-stepped Standard type / Spring and pin reinforced type WPC Yes Powdered high-speed steel Standard
    Days to Ship: Số ngày giao hàng: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Punches for Heavy Load WPC Treatment

    Punches for Heavy Load WPC Treatment

    MISUMI

    Recommended when you are concerned about damage to the brim of the punch, such as when punching high-tensile steel materials. Fatigue strength is improved by applying WPCⓇ treatment to the cutting edge.

    • FLANGE
    • SKH51
    • POWDER HSS
    • WPC
    CAD :
    2D / 3D
    Tip shape Shank type Jector Surface treatment Heavy-load punches Material Shank (mounting part) shape
    A / D / R / E / G Single-stepped None WPC Yes SKH51 Equivalent / Powdered high-speed steel Standard
    Days to Ship: Số ngày giao hàng: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punches for Heavy Load WPC treatment

    Jector Punches for Heavy Load WPC treatment

    MISUMI

    This punch has a slightly larger brim for increased strength, for applications where damage to the punch brim is a concern, such as punching high-tensile steel materials. A kicker pin for removing waste is incorporated inside the punch. Fatigue strength is improved by applying WPCⓇ treatment to the cutting edge.

    • Volume Discount
    • FLANGE
    • POWDER HSS
    • WPC
    CAD :
    2D / 3D
    Tip shape Shank type Jector Surface treatment Heavy-load punches Material Shank (mounting part) shape
    A / D / R / E / G Single-stepped Standard type / Spring and pin reinforced type WPC Yes Powdered high-speed steel Standard
    Days to Ship: Số ngày giao hàng: 5 Day(s) or more
    day to ship 5 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
CADCAD
From
Days to ShipSố ngày giao hàng
SpecificationsĐặc điểm kĩ thuật
Tip shape
Shank type
Jector
Surface treatment
Heavy-load punches
Material
Shank (mounting part) shape

    You can add up to 6 items per a category to the compare list.

    Jector Punches for Heavy Load Configurable full length, Fixed B type, WPC treatment, HW Coating

        You can add up to 6 items per a category to the compare list.

        Punches for Heavy Load WPC Treatment

            You can add up to 6 items per a category to the compare list.

            Jector Punches for Heavy Load WPC treatment
              BrandNhãn hiệu

              MISUMI

              MISUMI

              MISUMI

              Product SeriesDòng sản phẩm

              Jector Punches for Heavy Load Configurable full length, Fixed B type, WPC treatment, HW Coating

              Punches for Heavy Load WPC Treatment

              Jector Punches for Heavy Load WPC treatment

              CADCAD
              • 2D / 3D
              • 2D / 3D
              • 2D / 3D
              From
              Days to ShipSố ngày giao hàng 5 Day(s) or more 5 Day(s) or more 5 Day(s) or more
              SpecificationsĐặc điểm kĩ thuật
              • FLANGE
              • POWDER HSS
              • HW
              • WPC
              • FLANGE
              • SKH51
              • POWDER HSS
              • WPC
              • FLANGE
              • POWDER HSS
              • WPC
              Tip shapeA / D / R / E / GA / D / R / E / GA / D / R / E / G
              Shank typeSingle-steppedSingle-steppedSingle-stepped
              JectorStandard type / Spring and pin reinforced typeNoneStandard type / Spring and pin reinforced type
              Surface treatmentWPCWPCWPC
              Heavy-load punchesYesYesYes
              MaterialPowdered high-speed steelSKH51 Equivalent / Powdered high-speed steelPowdered high-speed steel
              Shank (mounting part) shapeStandardStandardStandard

              Loading...Tải…

              1. 1

              Related Categories to Punches For Heavy LoadDanh mục liên quan đến Punches For Heavy Load