(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Punches For Heavy Load(Surface treatment:HW coating)

Punches For Heavy Load products in the Press Die Components category. Specified by Surface treatment HW coating. There are around 4 items of Punches For Heavy Load products available and the specifications can easily be compared. Die-casting parts and accessories. Punches For Heavy Load offers a wide selection, on time free shipping no minimum order with 24/7 support.
CAD
Days to Ship
  • All
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • Others

4 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Jector Punches for Heavy Load HW Coating

    Jector Punches for Heavy Load HW Coating

    MISUMI

    Recommended when you are concerned about damage to the brim of the punch, such as when punching high-strength materials. [What is HW coating] It is a coating that improves the adhesion of the TiCN film by applying WPC treatment to the base of the TiCN coating. Since the coating film is less likely to peel off, the life of the punch can be expected to be longer than that of conventional TiCN.

    • Volume Discount
    • FLANGE
    • POWDER HSS
    • HW
    CAD :
    2D / 3D
    Tip shape Shank type Jector Surface treatment Heavy-load punches Material Shank (mounting part) shape
    A / D / R / E / G Single-stepped Standard type / Spring and pin reinforced type HW coating Yes Powdered high-speed steel Standard
    Days to Ship: Số ngày giao hàng: 4 Day(s) or more
    day to ship 4 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punches for Heavy Load Configurable full length, Fixed B type, WPC treatment, HW Coating

    Jector Punches for Heavy Load Configurable full length, Fixed B type, WPC treatment, HW Coating

    MISUMI

    Recommended when you are concerned about damage to the brim of the punch, such as when punching high-strength materials. ・This is a jetter punch that keeps the cutting edge length (B dimension) constant for any given overall length (L dimension). Because there is no side hole in the shank, the punch is less likely to break than regular jet punches for punching thick plates. [What is HW coating] It is a coating that improves the adhesion of the TiCN film by applying WPC treatment to the base of the TiCN coating. Since the coating film is less likely to peel off, the life of the punch can be expected to be longer than that of conventional TiCN.

    • FLANGE
    • POWDER HSS
    • HW
    • WPC
    CAD :
    2D / 3D
    Tip shape Shank type Jector Surface treatment Heavy-load punches Material Shank (mounting part) shape
    A / D / R / E / G Single-stepped Standard type / Spring and pin reinforced type HW coating Yes Powdered high-speed steel Standard
    Days to Ship: Số ngày giao hàng: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Punches for Heavy Load HW Coating

    Punches for Heavy Load HW Coating

    MISUMI

    ・A highly durable product that suppresses flange damage and cutting edge wear, reducing maintenance man-hours and total costs. [What is a punch for punching thick plates]・Recommended when punching high tensile strength materials and other situations where you are concerned about damage to the punch brim. [What is HW coating]・It is a coating that improves the adhesion of the TiCN film by applying WPC treatment to the base of the TiCN coating. Since the coating film is less likely to peel off, the life of the punch can be expected to be longer than that of conventional TiCN. ・By reviewing the surface treatment, it is possible to reduce maintenance man-hours and total costs.

    • FLANGE
    • SKH51
    • POWDER HSS
    • HW
    CAD :
    2D / 3D
    Tip shape Shank type Jector Surface treatment Heavy-load punches Material Shank (mounting part) shape
    A / D / R / E / G Single-stepped None HW coating Yes SKH51 Equivalent / Powdered high-speed steel Standard
    Days to Ship: Số ngày giao hàng: 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Double Stepped Shoulder Punches for Heavy Load Normal HW Coating

    Double Stepped Shoulder Punches for Heavy Load Normal HW Coating

    MISUMI

    two-stage punch for punching high tensile strength and thick plates that has improved coating adhesion by using WPCⓇ treatment. Please use this when the required cutting edge length for the punch guide cannot be secured with the set cutting edge diameter.

    • FLANGE
    • SKH51
    • POWDER HSS
    • HW
    CAD :
    2D / 3D
    Tip shape Shank type Jector Surface treatment Heavy-load punches Material Shank (mounting part) shape
    A / D / R / E / G Double-stepped None HW coating Yes SKH51 Equivalent / Powdered high-speed steel Standard
    Days to Ship: Số ngày giao hàng: 4 Day(s)
    day to ship 4 Day(s)
BrandNhãn hiệu
Product SeriesDòng sản phẩm
CADCAD
From
Days to ShipSố ngày giao hàng
SpecificationsĐặc điểm kĩ thuật
Tip shape
Shank type
Jector
Surface treatment
Heavy-load punches
Material
Shank (mounting part) shape

    You can add up to 6 items per a category to the compare list.

    Jector Punches for Heavy Load HW Coating

        You can add up to 6 items per a category to the compare list.

        Jector Punches for Heavy Load Configurable full length, Fixed B type, WPC treatment, HW Coating

            You can add up to 6 items per a category to the compare list.

            Punches for Heavy Load HW Coating

                You can add up to 6 items per a category to the compare list.

                Double Stepped Shoulder Punches for Heavy Load Normal HW Coating
                  BrandNhãn hiệu

                  MISUMI

                  MISUMI

                  MISUMI

                  MISUMI

                  Product SeriesDòng sản phẩm

                  Jector Punches for Heavy Load HW Coating

                  Jector Punches for Heavy Load Configurable full length, Fixed B type, WPC treatment, HW Coating

                  Punches for Heavy Load HW Coating

                  Double Stepped Shoulder Punches for Heavy Load Normal HW Coating

                  CADCAD
                  • 2D / 3D
                  • 2D / 3D
                  • 2D / 3D
                  • 2D / 3D
                  From
                  Days to ShipSố ngày giao hàng 4 Day(s) or more 5 Day(s) or more 4 Day(s) 4 Day(s)
                  SpecificationsĐặc điểm kĩ thuật
                  • FLANGE
                  • POWDER HSS
                  • HW
                  • FLANGE
                  • POWDER HSS
                  • HW
                  • WPC
                  • FLANGE
                  • SKH51
                  • POWDER HSS
                  • HW
                  • FLANGE
                  • SKH51
                  • POWDER HSS
                  • HW
                  Tip shapeA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / G
                  Shank typeSingle-steppedSingle-steppedSingle-steppedDouble-stepped
                  JectorStandard type / Spring and pin reinforced typeStandard type / Spring and pin reinforced typeNoneNone
                  Surface treatmentHW coatingHW coatingHW coatingHW coating
                  Heavy-load punchesYesYesYesYes
                  MaterialPowdered high-speed steelPowdered high-speed steelSKH51 Equivalent / Powdered high-speed steelSKH51 Equivalent / Powdered high-speed steel
                  Shank (mounting part) shapeStandardStandardStandardStandard

                  Loading...Tải…

                  1. 1

                  Related Categories to Punches For Heavy LoadDanh mục liên quan đến Punches For Heavy Load