(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Punches For Heavy Load(Surface treatment:None)

Punches For Heavy Load products in the Press Die Components category. Specified by Surface treatment None. There are around 4 items of Punches For Heavy Load products available and the specifications can easily be compared. Die-casting parts and accessories. Punches For Heavy Load offers a wide selection, on time free shipping no minimum order with 24/7 support.
CAD
Days to Ship
  • All
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • Others

4 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Punches for Heavy Load Normal

    Punches for Heavy Load Normal

    MISUMI

    - Recommended when you are concerned about damage to the brim of the punch, such as when punching high-strength materials.

    • FLANGE
    • SKH51
    • POWDER HSS
    CAD :
    2D / 3D
    Tip shape Shank type Jector Surface treatment Heavy-load punches Material Shank (mounting part) shape
    A / D / R / E / G Single-stepped None None Yes SKH51 Equivalent / Powdered high-speed steel Standard
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punches for Heavy Load

    Jector Punches for Heavy Load

    MISUMI

    - Recommended when you are concerned about damage to the brim of the punch, such as when punching high-strength materials.

    • FLANGE
    • POWDER HSS
    CAD :
    2D / 3D
    Tip shape Shank type Jector Surface treatment Heavy-load punches Material Shank (mounting part) shape
    A / D / R / E / G Single-stepped Standard type / Spring and pin reinforced type None Yes Powdered high-speed steel Standard
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Double Stepped Shoulder Punches for Heavy Load Normal

    Double Stepped Shoulder Punches for Heavy Load Normal

    MISUMI

    A punch with a guide section separate from the cutting edge. Please use this when the required cutting edge length for the punch guide cannot be secured with the set cutting edge diameter. For punching high-tensile materials and thick plates, the punch brim is slightly larger than a normal shoulder punch.

    • FLANGE
    • SKH51
    • POWDER HSS
    CAD :
    2D / 3D
    Tip shape Shank type Jector Surface treatment Heavy-load punches Material Shank (mounting part) shape
    A / D / R / E / G Double-stepped None None Yes SKH51 Equivalent / Powdered high-speed steel Standard
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punches for Heavy Load Configurable full length, Fixed B type

    Jector Punches for Heavy Load Configurable full length, Fixed B type

    MISUMI

    Recommended when you are concerned about damage to the brim of the punch, such as when punching high-strength materials. ・This is a jetter punch that keeps the cutting edge length (B dimension) constant for any given overall length (L dimension). Because there is no side hole in the shank, the punch is less likely to break than regular jet punches for punching thick plates.

    • FLANGE
    • POWDER HSS
    CAD :
    2D / 3D
    Tip shape Shank type Jector Surface treatment Heavy-load punches Material Shank (mounting part) shape
    A / D / R / E / G Single-stepped Standard type / Spring and pin reinforced type None Yes Powdered high-speed steel Standard
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
CADCAD
From
Days to ShipSố ngày giao hàng
SpecificationsĐặc điểm kĩ thuật
Tip shape
Shank type
Jector
Surface treatment
Heavy-load punches
Material
Shank (mounting part) shape

    You can add up to 6 items per a category to the compare list.

    Punches for Heavy Load Normal

        You can add up to 6 items per a category to the compare list.

        Jector Punches for Heavy Load

            You can add up to 6 items per a category to the compare list.

            Double Stepped Shoulder Punches for Heavy Load Normal

                You can add up to 6 items per a category to the compare list.

                Jector Punches for Heavy Load Configurable full length, Fixed B type
                  BrandNhãn hiệu

                  MISUMI

                  MISUMI

                  MISUMI

                  MISUMI

                  Product SeriesDòng sản phẩm

                  Punches for Heavy Load Normal

                  Jector Punches for Heavy Load

                  Double Stepped Shoulder Punches for Heavy Load Normal

                  Jector Punches for Heavy Load Configurable full length, Fixed B type

                  CADCAD
                  • 2D / 3D
                  • 2D / 3D
                  • 2D / 3D
                  • 2D / 3D
                  From
                  Days to ShipSố ngày giao hàng 6 Day(s) or more 6 Day(s) or more 6 Day(s) or more 6 Day(s) or more
                  SpecificationsĐặc điểm kĩ thuật
                  • FLANGE
                  • SKH51
                  • POWDER HSS
                  • FLANGE
                  • POWDER HSS
                  • FLANGE
                  • SKH51
                  • POWDER HSS
                  • FLANGE
                  • POWDER HSS
                  Tip shapeA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / G
                  Shank typeSingle-steppedSingle-steppedDouble-steppedSingle-stepped
                  JectorNoneStandard type / Spring and pin reinforced typeNoneStandard type / Spring and pin reinforced type
                  Surface treatmentNoneNoneNoneNone
                  Heavy-load punchesYesYesYesYes
                  MaterialSKH51 Equivalent / Powdered high-speed steelPowdered high-speed steelSKH51 Equivalent / Powdered high-speed steelPowdered high-speed steel
                  Shank (mounting part) shapeStandardStandardStandardStandard

                  Loading...Tải…

                  1. 1

                  Related Categories to Punches For Heavy LoadDanh mục liên quan đến Punches For Heavy Load