(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Punches With Locating Dowel Holes(Surface treatment:RW coating)

Punches With Locating Dowel Holes products in the Press Die Components category. Specified by Surface treatment RW coating. There are around 2 items of Punches With Locating Dowel Holes products available and the specifications can easily be compared. Die-casting parts and accessories. Punches With Locating Dowel Holes offers a wide selection, on time free shipping no minimum order with 24/7 support.
CAD
Days to Ship
  • All
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • Others

2 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Punches with Locating Dowel Holes  RW Coating

    Punches with Locating Dowel Holes RW Coating

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold. ・We have expanded the compatible sizes of coating punches from D32 to D45! [What is RW coating] It is a coating that is harder and more heat resistant than TiCN. Furthermore, WPC treatment is applied to the base to strengthen the adhesion of the coating film. Compared to TiCN/HW, it can be expected to have a significantly longer punch life and contribute to reducing mold maintenance costs.

    CAD :
    2D / 3D
    Material Tip shape Surface treatment Jector Heavy-load punches Shank type Shank (mounting part) shape
    SKD11 Equivalent A / D / R / E / G RW coating None No Single-stepped With locating dowel hole
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punches with Locating Dowel Holes  RW Coating

    Jector Punches with Locating Dowel Holes RW Coating

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold. ・We have expanded the compatible sizes of coating punches from D32 to D45! [What is RW coating] It is a coating that is harder and more heat resistant than TiCN. Furthermore, WPC treatment is applied to the base to strengthen the adhesion of the coating film. Compared to TiCN/HW, it can be expected to have a significantly longer punch life and contribute to reducing mold maintenance costs.

    CAD :
    2D / 3D
    Material Tip shape Surface treatment Jector Heavy-load punches Shank type Shank (mounting part) shape
    SKD11 Equivalent A / D / R / E / G RW coating Standard type / Spring reinforced type No Single-stepped With locating dowel hole
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
CADCAD
From
Days to ShipSố ngày giao hàng
Material
Tip shape
Surface treatment
Jector
Heavy-load punches
Shank type
Shank (mounting part) shape

    You can add up to 6 items per a category to the compare list.

    Punches with Locating Dowel Holes  RW Coating

        You can add up to 6 items per a category to the compare list.

        Jector Punches with Locating Dowel Holes  RW Coating
          BrandNhãn hiệu

          MISUMI

          MISUMI

          Product SeriesDòng sản phẩm

          Punches with Locating Dowel Holes RW Coating

          Jector Punches with Locating Dowel Holes RW Coating

          CADCAD
          • 2D / 3D
          • 2D / 3D
          From
          Days to ShipSố ngày giao hàng 7 Day(s) or more 7 Day(s) or more
          MaterialSKD11 EquivalentSKD11 Equivalent
          Tip shapeA / D / R / E / GA / D / R / E / G
          Surface treatmentRW coatingRW coating
          JectorNoneStandard type / Spring reinforced type
          Heavy-load punchesNoNo
          Shank typeSingle-steppedSingle-stepped
          Shank (mounting part) shapeWith locating dowel holeWith locating dowel hole

          Loading...Tải…

          1. 1

          Related Categories to Punches With Locating Dowel HolesDanh mục liên quan đến Punches With Locating Dowel Holes